(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-925-01 |
2-925-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number Of Rotations (rpm) |
Power Supply (V) |
Specifications | Size (mm) |
Shaking method | Manufacturer Model Number | Material | Rotation Control | Raceway Diameter (mm) |
Motor output (W) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,148.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Civil work mixer | 1000~2500 | 100 to 240 | Dry cell battery when using battery pack: AA batteries×4 | 72×88×82 | Eccentric Type by DC Brush Motor | MVM-10 | Body: ABS resin, Head: Silicone foam rubber | Analog Knob Type | 3 | Approx. 0.6 | 350 | 1 unit | ||
฿ 518.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | - | - | - | Battery Pack | - | - | - | - | - | 1 pc. |
[Features]
・It is ultra-compact, has variable rotation speed, and is a 2-way power supply type.
・Rotation speed can be adjusted (continuous operation mode only).
・Compact type that fits in the palm of your hand and does not take up much space.
・Can be used for mixing tubes and various test tubes.
・Touch start type and continuous operation mode can be selected.
・By using the optional battery pack, it is also possible to use dry batteries.
Part Number |
---|
2-925-01 |
2-925-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Number Of Rotations (rpm) |
Power Supply (V) |
Specifications | Size (mm) |
Shaking method | Manufacturer Model Number | Material | Rotation Control | Raceway Diameter (mm) |
Motor output (W) |
Weight (g) |
Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 7,148.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Civil work mixer | 1000~2500 | 100 to 240 | Dry cell battery when using battery pack: AA batteries×4 | 72×88×82 | Eccentric Type by DC Brush Motor | MVM-10 | Body: ABS resin, Head: Silicone foam rubber | Analog Knob Type | 3 | Approx. 0.6 | 350 | 1 unit | ||
฿ 518.00 |
MIXING/SHAKING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Other | - | - | - | - | - | Battery Pack | - | - | - | - | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?