Vial Hot Stirrer

Brand :
AS ONE

Caution

    Product Description

    Vial Hot Stirrer
    [Features]
    - This device can stir small capacity samples such as vial or test tube while heating it.
    - It enables stable stirring with compact stirring bar, which has been difficult with conventional magnetic stirrer.
    [Specifications]
    - Temperature Setting Range: Room Temperature +5~120°C
    - Setting: Temperature Timer/Touch Key Setting (digital display), Rotation Speed/Volume Setting (no display)
    - Power Supply: AC100 V 50/60 Hz 3P plug
    - Power Consumption: 350 W
    - Body Material: Stainless Steel (SUS304) - SPCC (paint with steel plate glow)
    - Top Plate Material: Aluminum (Top Plate Dimensions: 220 x 100 mm)
    - Heating System: Stainless Coil Heater
    - Motor: Samarium-Cobalt Magnet (20 pieces)
    - Safety Function: Glass Tube Fuse, Thermal Fuse
    - Dimensions: 222 x 147 x 113 mm
    - Weight: 3 kg

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat