(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hot Stirrer Rotation Speed (rpm) 200–1200

Hot Stirrer Rotation Speed (rpm) 200–1200

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-246-12

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    200~1200
  • Power Supply(V)
    100
  • Size(mm)
    180×220×140 (460), Plate Size: 175×160
  • Stirring Capacity(ml)
    50~3000
  • Manufacturer Model Number
    HS-7BHSD
  • Material
    Plate Material: Ceramic Coating
  • Accessory
    Temperature sensor (fluoropolymerCoating), Temperature Sensor Mounting Pole, Clamp, Muff Clamp, Rotor (30 mm)
  • Magnet Strength(T)
    0.2
  • Motor
    Induction Motor
  • Temperature Control System
    Digital PID control
  • Heater capacity(W)
    400
  • Power cord length(m)
    1.8
  • Weight(g)
    3900
  • Internal Capacity
    1 Set
Part Number
1-246-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 51,892.00

฿ 41,513.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 1 Set

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    200~1200
  • Power Supply(V)
    100
  • Size(mm)
    180×220×140 (460), Plate Size: 175×160
  • Stirring Capacity(ml)
    50~3000
  • Manufacturer Model Number
    HS-7BHSD
  • Material
    Plate Material: Ceramic Coating
  • Accessory
    Temperature sensor (fluoropolymerCoating), Temperature Sensor Mounting Pole, Clamp, Muff Clamp, Rotor (30 mm)
  • Magnet Strength(T)
    0.2
  • Motor
    Induction Motor
  • Temperature Control System
    Digital PID control
  • Heater capacity(W)
    400
  • Power cord length(m)
    1.8
  • Weight(g)
    3900
  • Internal Capacity
    1 Set

Product Description

[Features]
·Direct control of liquid temperature.
·Heating and stirring can be done at the same time, and the temperature of the liquid in the container can be controlled directly by the temperature control sensor.

Specifications of 1-246-12

  • Product Type
    Hotplate Stirrer
  • Number Of Rotations(rpm)
    200~1200
  • Power Supply(V)
    100
  • Size(mm)
    180×220×140 (460), Plate Size: 175×160
  • Stirring Capacity(ml)
    50~3000
  • Manufacturer Model Number
    HS-7BHSD
  • Material
    Plate Material: Ceramic Coating
  • Accessory
    Temperature sensor (fluoropolymerCoating), Temperature Sensor Mounting Pole, Clamp, Muff Clamp, Rotor (30 mm)
  • Magnet Strength(T)
    0.2
  • Motor
    Induction Motor
  • Temperature Control System
    Digital PID control
  • Heater capacity(W)
    400
  • Power cord length(m)
    1.8
  • Weight(g)
    3900
  • Internal Capacity
    1 Set
Part Number
1-246-12 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 51,892.00

฿ 41,513.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 40 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1