(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Hot Plate Stirrer RCTbasic

Hot Plate Stirrer RCTbasic

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5448-01

  • Product Type
    Hotplate Stirrer
  • Power Supply(V)
    100
  • Specifications, type
    Temperature Measurement Minimum Unit: 0.1 K, Temperature Measurement/Control Range: -50 – +450°C
  • Specifications
    * Rotor is not provided.
  • Size(mm)
    165×270×85
  • Plate Size(mm)
    φ135
  • Manufacturer Model Number
    RCTbasic
  • Material
    Plate Material: Aluminum Alloy
  • Accessory
    External Temperature Sensor (PT1000.60)
  • Heater capacity(W)
    600
  • Maximum Temperature(°C)
    310
  • Power cord length(m)
    1.5
  • Rotation Speed Display
    50~1500
  • Weight(g)
    2500
  • Internal Capacity
    1 Set (Main Unit, External Temperature Sensor (PT1000.60))
Part Number
1-5448-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,958.00

฿ 40,766.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1 Set (Main Unit, External Temperature Sensor (PT1000.60))

Basic Specifications

  • Product Type
    Hotplate Stirrer
  • Power Supply(V)
    100
  • Specifications, type
    Temperature Measurement Minimum Unit: 0.1 K, Temperature Measurement/Control Range: -50 – +450°C
  • Specifications
    * Rotor is not provided.
  • Size(mm)
    165×270×85
  • Plate Size(mm)
    φ135
  • Manufacturer Model Number
    RCTbasic
  • Material
    Plate Material: Aluminum Alloy
  • Accessory
    External Temperature Sensor (PT1000.60)
  • Heater capacity(W)
    600
  • Maximum Temperature(°C)
    310
  • Power cord length(m)
    1.5
  • Rotation Speed Display
    50~1500
  • Weight(g)
    2500
  • Internal Capacity
    1 Set (Main Unit, External Temperature Sensor (PT1000.60))

Product Description

[Features]
·It has a low center of gravity and is very stable.
·By connecting the solution temperature controller (ETS-D5), heating can be controlled with high precision.

Specifications of 1-5448-01

  • Product Type
    Hotplate Stirrer
  • Power Supply(V)
    100
  • Specifications, type
    Temperature Measurement Minimum Unit: 0.1 K, Temperature Measurement/Control Range: -50 – +450°C
  • Specifications
    * Rotor is not provided.
  • Size(mm)
    165×270×85
  • Plate Size(mm)
    φ135
  • Manufacturer Model Number
    RCTbasic
  • Material
    Plate Material: Aluminum Alloy
  • Accessory
    External Temperature Sensor (PT1000.60)
  • Heater capacity(W)
    600
  • Maximum Temperature(°C)
    310
  • Power cord length(m)
    1.5
  • Rotation Speed Display
    50~1500
  • Weight(g)
    2500
  • Internal Capacity
    1 Set (Main Unit, External Temperature Sensor (PT1000.60))
Part Number
1-5448-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,958.00

฿ 40,766.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1 Set (Main Unit, External Temperature Sensor (PT1000.60))

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1