(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Power Stirrer

Power Stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/05/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 23,828.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1492-01 SALE
3-1492-02 SALE
3-1492-03 SALE
3-1493-01 SALE
3-1493-02 SALE
3-1493-03 SALE
3-1494-01 SALE
3-1494-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Size
(mm)
Main Body Size
(mm)
Recommended stirred volume
(l)
Manufacturer Model Number Material Power Consumption Weight
(g)
Internal Capacity

฿ 23,828.00

฿ 19,062.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 160×160 160x160 (171) x 111 * Parentheses show dimensions including protruding part 10 VPS-160B Body: SPCC (acrylic paint), Top plate: Bakelite 20W 2200 1 unit

฿ 36,008.00

฿ 28,806.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 200×200 200x200 (211) x 130 * Parentheses show dimensions including protruding part 20 VPS-200B Body: SPCC (acrylic paint), Top plate: Bakelite 40W 3900 1 unit

฿ 49,245.00

฿ 39,396.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 300×300 300 x 300 (310) x 165* Dimensions in parentheses include protrusion 70 VPS-300B Body: SPCC (acrylic paint), Top plate: Bakelite 70W 8800 1 unit

฿ 25,417.00

฿ 20,333.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 160×160 160x160 (171) x 111 * Parentheses show dimensions including protruding part 10 VPS-160S Body: SPCC (acrylic paint), Top plate: Stainless steel (SUS304) 20W 2300 1 unit

฿ 38,125.00

฿ 30,500.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 200×200 200x200 (211) x 130 * Parentheses show dimensions including protruding part 20 VPS-200S Body: SPCC (acrylic paint), Top plate: Stainless steel (SUS304) 40W 4100 1 unit

฿ 51,892.00

฿ 41,513.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 300×300 300 x 300 (310) x 165* Dimensions in parentheses include protrusion 70 VPS-300S Body: SPCC (acrylic paint), Top plate: Stainless steel (SUS304) 70W 9700 1 unit

฿ 75,192.00

฿ 56,394.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 190×190 193x193 (225) x 177 * Parentheses show dimensions including protruding part 10 VPHS-190A Body: SPCC (acrylic paint), Top plate: aluminum (anodized) 1050W 6300 1 unit

฿ 79,427.00

฿ 69,498.63

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 230×230 233x233 (265) x 179 * Parentheses show dimensions including protruding part 20 VPHS-230A Body: SPCC (acrylic paint), Top plate: aluminum (anodized) 1350W 9900 1 unit

Basic Specifications

  • Product Type
    Stirrer
  • Number Of Rotations(rpm)
    60~1350
  • Power Supply(V)
    100
  • Specifications
    * Stirring capacity and number of rotations are reference values when water is the target. * The size of the stirrer used varies depending on the capacity/viscosity. Use different sizes depending on the purpose.
  • Motor
    Induction Motor
  • Internal Capacity
    1 unit

Product Description

[Features]
· The use of the power magnet and induction motor enables high-viscosity and large-capacity stirring.
· The feedback control by the tacho generator provides stable rotation from low to high speed.
· Stable rotation even in low speed regions.
· Using the analog knob, it is possible to set a rotation speed proportionate to the scale.
· The material of the top board can be selected according to usage purposes.

Part Number
3-1492-01 SALE
3-1492-02 SALE
3-1492-03 SALE
3-1493-01 SALE
3-1493-02 SALE
3-1493-03 SALE
3-1494-01 SALE
3-1494-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Top Panel Size
(mm)
Main Body Size
(mm)
Recommended stirred volume
(l)
Manufacturer Model Number Material Power Consumption Weight
(g)
Internal Capacity

฿ 23,828.00

฿ 19,062.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 160×160 160x160 (171) x 111 * Parentheses show dimensions including protruding part 10 VPS-160B Body: SPCC (acrylic paint), Top plate: Bakelite 20W 2200 1 unit

฿ 36,008.00

฿ 28,806.40

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 200×200 200x200 (211) x 130 * Parentheses show dimensions including protruding part 20 VPS-200B Body: SPCC (acrylic paint), Top plate: Bakelite 40W 3900 1 unit

฿ 49,245.00

฿ 39,396.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 300×300 300 x 300 (310) x 165* Dimensions in parentheses include protrusion 70 VPS-300B Body: SPCC (acrylic paint), Top plate: Bakelite 70W 8800 1 unit

฿ 25,417.00

฿ 20,333.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 160×160 160x160 (171) x 111 * Parentheses show dimensions including protruding part 10 VPS-160S Body: SPCC (acrylic paint), Top plate: Stainless steel (SUS304) 20W 2300 1 unit

฿ 38,125.00

฿ 30,500.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 200×200 200x200 (211) x 130 * Parentheses show dimensions including protruding part 20 VPS-200S Body: SPCC (acrylic paint), Top plate: Stainless steel (SUS304) 40W 4100 1 unit

฿ 51,892.00

฿ 41,513.60

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 300×300 300 x 300 (310) x 165* Dimensions in parentheses include protrusion 70 VPS-300S Body: SPCC (acrylic paint), Top plate: Stainless steel (SUS304) 70W 9700 1 unit

฿ 75,192.00

฿ 56,394.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 190×190 193x193 (225) x 177 * Parentheses show dimensions including protruding part 10 VPHS-190A Body: SPCC (acrylic paint), Top plate: aluminum (anodized) 1050W 6300 1 unit

฿ 79,427.00

฿ 69,498.63

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 230×230 233x233 (265) x 179 * Parentheses show dimensions including protruding part 20 VPHS-230A Body: SPCC (acrylic paint), Top plate: aluminum (anodized) 1350W 9900 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1