(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Deaerator Stirrer

Vacuum Deaerator Stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-8992-11

  • Product Type
    Vacuum Deaerator
  • Number Of Rotations(rpm)
    10 to 600
  • Power Supply(V)
    100
  • Internal dimensions(mm)
    260×180×260
  • Size(mm)
    300×230×535
  • Operating Temperature Range
    Sample temperature 100° C or less
  • Manufacturer Model Number
    VDS-1N
  • Material
    Desiccator part: transparent PMMA (acrylic) resin, lower part stirrer: steel baking finish
  • Accessory
    Slip prevention sheet (silicone) x 1, hyper stirring bar (HSB-2) x 1, 3P to 2P conversion adapter x 1
  • Rotation Control
    Forward / Reverse Operation Switch Function and Automatic Inverting Function
  • Motor
    High Torque Brushless Motor (60 W)
  • Internal Capacity
    1 Set
Part Number
1-8992-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 117,283.00

฿ 87,962.25

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 Set

Basic Specifications

  • Product Type
    Vacuum Deaerator
  • Number Of Rotations(rpm)
    10 to 600
  • Power Supply(V)
    100
  • Internal dimensions(mm)
    260×180×260
  • Size(mm)
    300×230×535
  • Operating Temperature Range
    Sample temperature 100° C or less
  • Manufacturer Model Number
    VDS-1N
  • Material
    Desiccator part: transparent PMMA (acrylic) resin, lower part stirrer: steel baking finish
  • Accessory
    Slip prevention sheet (silicone) x 1, hyper stirring bar (HSB-2) x 1, 3P to 2P conversion adapter x 1
  • Rotation Control
    Forward / Reverse Operation Switch Function and Automatic Inverting Function
  • Motor
    High Torque Brushless Motor (60 W)
  • Internal Capacity
    1 Set

Product Description

[Features]
・ Ultra-high viscosity liquid can be agitated using a hyper stirring bar
・ It is equipped with forward/reverse switching and automatic reverse function
・ As it is made of transparent acrylic, you can observe the inside

Specifications of 1-8992-11

  • Product Type
    Vacuum Deaerator
  • Number Of Rotations(rpm)
    10 to 600
  • Power Supply(V)
    100
  • Internal dimensions(mm)
    260×180×260
  • Size(mm)
    300×230×535
  • Operating Temperature Range
    Sample temperature 100° C or less
  • Manufacturer Model Number
    VDS-1N
  • Material
    Desiccator part: transparent PMMA (acrylic) resin, lower part stirrer: steel baking finish
  • Accessory
    Slip prevention sheet (silicone) x 1, hyper stirring bar (HSB-2) x 1, 3P to 2P conversion adapter x 1
  • Rotation Control
    Forward / Reverse Operation Switch Function and Automatic Inverting Function
  • Motor
    High Torque Brushless Motor (60 W)
  • Internal Capacity
    1 Set
Part Number
1-8992-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 117,283.00

฿ 87,962.25

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1