(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Universal agitator

Universal agitator

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-180-01

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    8-400 (Infinitely Variable Speed)
  • Power Supply(V)
    100
  • Specifications
    PSE compatible. * This unit does not have an explosion-proof structure.
  • Shaft Length(mm)
    420 to 580 (Non-stage telescopic)
  • Impeller Diameter(mm)
    120
  • Main Body Size(mm)
    142×180×320
  • Recommended stirred volume(l)
    10~100
  • Manufacturer Model Number
    NP-60
  • Shaft Diameter(mm)
    φ10
  • Safety Device
    With overvoltage/overload protection function
  • Power cord length(m)
    2.8
  • Weight(g)
    8000 (Including Shaft, Impeller)
  • Internal Capacity
    1 unit
Part Number
2-180-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 57,190.00

฿ 45,752.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    8-400 (Infinitely Variable Speed)
  • Power Supply(V)
    100
  • Specifications
    PSE compatible. * This unit does not have an explosion-proof structure.
  • Shaft Length(mm)
    420 to 580 (Non-stage telescopic)
  • Impeller Diameter(mm)
    120
  • Main Body Size(mm)
    142×180×320
  • Recommended stirred volume(l)
    10~100
  • Manufacturer Model Number
    NP-60
  • Shaft Diameter(mm)
    φ10
  • Safety Device
    With overvoltage/overload protection function
  • Power cord length(m)
    2.8
  • Weight(g)
    8000 (Including Shaft, Impeller)
  • Internal Capacity
    1 unit

Product Description

[Features]
·A variety of mounting methods are possible, allowing work to be performed on any stand or in any location.
·Comes standard with a power cord with a plug, so you can use it as soon as you connect it to the power supply.
·The shaft length (420-580 mm) can be adjusted according to the capacity.

Specifications of 2-180-01

  • Product Type
    Mixer
  • Number Of Rotations(rpm)
    8-400 (Infinitely Variable Speed)
  • Power Supply(V)
    100
  • Specifications
    PSE compatible. * This unit does not have an explosion-proof structure.
  • Shaft Length(mm)
    420 to 580 (Non-stage telescopic)
  • Impeller Diameter(mm)
    120
  • Main Body Size(mm)
    142×180×320
  • Recommended stirred volume(l)
    10~100
  • Manufacturer Model Number
    NP-60
  • Shaft Diameter(mm)
    φ10
  • Safety Device
    With overvoltage/overload protection function
  • Power cord length(m)
    2.8
  • Weight(g)
    8000 (Including Shaft, Impeller)
  • Internal Capacity
    1 unit
Part Number
2-180-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 57,190.00

฿ 45,752.00

MIXING/SHAKING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1