(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Immersion Heater (for Oil)

Immersion Heater (for Oil)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 10,063.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1600-01
3-1600-02
3-1600-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electric capacity
(W)
Manufacturer Model Number Weight
(g)
Internal Capacity

฿ 10,063.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 300 SAA1103 850 1 unit

฿ 10,588.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 500 SAA1105 950 1 unit

฿ 13,663.00

฿ 10,930.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1000 SAA1110 1100 1 unit

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Specifications
    For oil. * Use after checking the corrosive nature of the heated material.
  • Power cord length(m)
    2
  • Heat Generation Density(W/cm²)
    3
  • Material
    Heater Sheath Material: Stainless steel (SUS316L Electrolytic Polishing)
  • Internal Capacity
    1 unit

Product Description

[Features]
· Insert into oil to heat the oil just by connecting a power source.
· The stainless steel sheath has excellent corrosion resistance and can also be used for alkaline solutions, etc. (liquids that do not corrode SUS316L) other than oil.

Part Number
3-1600-01
3-1600-02
3-1600-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electric capacity
(W)
Manufacturer Model Number Weight
(g)
Internal Capacity

฿ 10,063.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 300 SAA1103 850 1 unit

฿ 10,588.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 500 SAA1105 950 1 unit

฿ 13,663.00

฿ 10,930.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1000 SAA1110 1100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1