Three-zone electric Furnace

Brand :
AS ONE

Caution

    Product Description

    3 ZONE ELECTRIC FURNACE
    [Specifications]
    - Control Method: PID Program Control (no auto tuning)
    - Thermocouple for Control (temperature control x3, overheat protection x1)
    - Max. Temperature: Regular Use/1200°C, Setting/1250°C
    - Function: Program Setting (16 steps, 6 patterns), Timer
    - Heater: 88V 800W x 3 circuits
    - Power Supply: Single phase 200V 50/60Hz 7.2kW 36A
    - Power Cord Length: approx. 3m (with round terminal on tip)
    - Safety Function: Independent Overheat Protection (digital input of set temperature), Door Switch, Overcurrent Breaker, Self-Diagnosis Function (main relay turns off upon open circuit or heater open circuit occurrence)
    - Material Exterior: Steel with Heat Resistant Coating
    - Material Heater Bobbin: Ceramic
    - Material Handle: Wood
    - Tube Furnace Diameter: 50mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat