(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Muffle Furnace

Muffle Furnace

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5057-11

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100-1150 (0.5°C increment)
  • Heater capacity(W)
    1200
  • Power Supply
    100V
  • External Dimensions(mm)
    300×440×390
  • Compatible Capacity(L)
    3
  • Weight(g)
    22000
  • Control Method
    Program Operation (50 Patterns, 100 Segments)
  • Temperature Distribution Accuracy(°C)
    ±3( at 1000℃)
  • Accessory
    Furnace bottom plates, exhaust port plug, exhaust sleeve, AC cord (300-Plus is installed on main unit)
  • Temperature sensor
    K Thermocouple
  • Safety Device
    Overcurrent Breaker, Excessive Temperature Rise Set Up Unit, Door Opening/Closing Sensor, Key Locking Mechanism, Ambient Temperature Sensitive Cooling Fan, Microcomputer Abnormality Detection Device (Heater Burnout, Thermocouple Burnout, Memory Content Error, Excessive Temperature Rise Abnormality, Control Board Abnormality)
  • Furnace body
    Ceramic Fiber
  • Internal Capacity
    1 Set
Part Number
1-5057-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Power Supply External Dimensions
(mm)
Compatible Capacity
(L)
Weight
(g)
Internal Capacity

฿ 163,394.00

฿ 134,554.96

MUFFLE FURNACES 1 Piece(s) 40 Day(s) 1200 100V 300×440×390 3 22000 1 Set

Basic Specifications

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100-1150 (0.5°C increment)
  • Control Method
    Program Operation (50 Patterns, 100 Segments)
  • Temperature Distribution Accuracy(°C)
    ±3( at 1000℃)
  • Accessory
    Furnace bottom plates, exhaust port plug, exhaust sleeve, AC cord (300-Plus is installed on main unit)
  • Temperature sensor
    K Thermocouple
  • Safety Device
    Overcurrent Breaker, Excessive Temperature Rise Set Up Unit, Door Opening/Closing Sensor, Key Locking Mechanism, Ambient Temperature Sensitive Cooling Fan, Microcomputer Abnormality Detection Device (Heater Burnout, Thermocouple Burnout, Memory Content Error, Excessive Temperature Rise Abnormality, Control Board Abnormality)
  • Furnace body
    Ceramic Fiber
  • Internal Capacity
    1 Set

Product Description

[Features]
· Temperature adjustment with high precision is possible since the ideal P.I.D. control is selected according to the operating temperature and overshooting is prevented.

Specifications of 1-5057-11

  • Product Type
    Electric furnace
  • Operating Temperature Range(°C)
    100-1150 (0.5°C increment)
  • Heater capacity(W)
    1200
  • Power Supply
    100V
  • External Dimensions(mm)
    300×440×390
  • Compatible Capacity(L)
    3
  • Weight(g)
    22000
  • Control Method
    Program Operation (50 Patterns, 100 Segments)
  • Temperature Distribution Accuracy(°C)
    ±3( at 1000℃)
  • Accessory
    Furnace bottom plates, exhaust port plug, exhaust sleeve, AC cord (300-Plus is installed on main unit)
  • Temperature sensor
    K Thermocouple
  • Safety Device
    Overcurrent Breaker, Excessive Temperature Rise Set Up Unit, Door Opening/Closing Sensor, Key Locking Mechanism, Ambient Temperature Sensitive Cooling Fan, Microcomputer Abnormality Detection Device (Heater Burnout, Thermocouple Burnout, Memory Content Error, Excessive Temperature Rise Abnormality, Control Board Abnormality)
  • Furnace body
    Ceramic Fiber
  • Internal Capacity
    1 Set
Part Number
1-5057-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Power Supply External Dimensions
(mm)
Compatible Capacity
(L)
Weight
(g)
Internal Capacity

฿ 163,394.00

฿ 134,554.96

MUFFLE FURNACES 1 Piece(s) 40 Day(s) 1200 100V 300×440×390 3 22000 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1