(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mantle Heater Stirrer, for Beaker

Mantle Heater Stirrer, for Beaker

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 26,475.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9864-01 SALE
2-9864-02 SALE
2-9864-03 SALE
2-9864-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Manufacturer Model Number Internal Capacity

฿ 26,475.00

฿ 21,180.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 150 MS-ESB2 1 unit

฿ 27,537.00

฿ 22,029.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 200 MS-ESB3 1 unit

฿ 30,713.00

฿ 24,570.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 260 MS-ESB5 1 unit

฿ 31,772.00

฿ 25,417.60

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 380 MS-ESB10 1 unit

Basic Specifications

  • Product Type
    Heater
  • Power Supply
    100V
  • Specifications
    * Stir-bar for beaker is not included.
  • Maximum Temperature(°C)
    450
  • Number Of Rotations(rpm)
    100-1500 (Stirrer)
  • Internal Capacity
    1 unit

Product Description

[Features]
· A mantle heater with a built-in stirrer.
· It is installed with an temperature adjuster for adjusting the strength of the heating pace.

Part Number
2-9864-01 SALE
2-9864-02 SALE
2-9864-03 SALE
2-9864-04 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Manufacturer Model Number Internal Capacity

฿ 26,475.00

฿ 21,180.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 150 MS-ESB2 1 unit

฿ 27,537.00

฿ 22,029.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 200 MS-ESB3 1 unit

฿ 30,713.00

฿ 24,570.40

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 260 MS-ESB5 1 unit

฿ 31,772.00

฿ 25,417.60

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 380 MS-ESB10 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1