(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cooling Block Bath (For both bead and water baths)

Cooling Block Bath (For both bead and water baths)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9501-01

  • Product Type
    Dry Cooling Bus
  • Power Supply
    100V
  • External Dimensions(mm)
    200×295×140
  • Specifications
    Main body * Block is not included.
  • Power Consumption(W)
    400
  • Manufacturer Model Number
    MC-01N
  • Weight(g)
    Approximately 8000
  • Temperature Distribution(°C)
    ±0.2 (At 37°C)
  • Temperature Control Range(°C)
    Room Temperature -30 (Minimum: -10) to +100
  • Temperature Control Accuracy(°C)
    ±0.2 (At 37°C)
  • Timer
    1-9999 min.
  • Internal Capacity
    1 unit
Part Number
2-9501-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 104,927.00

฿ 91,811.13

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dry Cooling Bus
  • Power Supply
    100V
  • External Dimensions(mm)
    200×295×140
  • Specifications
    Main body * Block is not included.
  • Power Consumption(W)
    400
  • Manufacturer Model Number
    MC-01N
  • Weight(g)
    Approximately 8000
  • Temperature Distribution(°C)
    ±0.2 (At 37°C)
  • Temperature Control Range(°C)
    Room Temperature -30 (Minimum: -10) to +100
  • Temperature Control Accuracy(°C)
    ±0.2 (At 37°C)
  • Timer
    1-9999 min.
  • Internal Capacity
    1 unit

Product Description

[Features]
· Can be used as a dry block bath, water bath and bead bath.
· Possible to program up to 4 steps and 9 cycles.
· Adjustment is possible over a wide temperature range.

Specifications of 2-9501-01

  • Product Type
    Dry Cooling Bus
  • Power Supply
    100V
  • External Dimensions(mm)
    200×295×140
  • Specifications
    Main body * Block is not included.
  • Power Consumption(W)
    400
  • Manufacturer Model Number
    MC-01N
  • Weight(g)
    Approximately 8000
  • Temperature Distribution(°C)
    ±0.2 (At 37°C)
  • Temperature Control Range(°C)
    Room Temperature -30 (Minimum: -10) to +100
  • Temperature Control Accuracy(°C)
    ±0.2 (At 37°C)
  • Timer
    1-9999 min.
  • Internal Capacity
    1 unit
Part Number
2-9501-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 104,927.00

฿ 91,811.13

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1