(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Cool Block Bath (Front Lab)

Mini Cool Block Bath (Front Lab)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-951-01

  • Product Type
    Dry Cooling Bus
  • External Dimensions(mm)
    162×110×140
  • Specifications
    Front Lab, *Block not included with the main unit.
  • Temperature Control System
    PID Control Method
  • Manufacturer Model Number
    MyBL-10C
  • Weight(g)
    1000
  • Temperature Distribution(°C)
    ±0.5
  • Temperature Control Range(°C)
    0–100
  • Power supply details
    AC100~240V 
  • Internal Capacity
    1 unit
Part Number
2-951-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 33,360.00

฿ 26,688.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Dry Cooling Bus
  • External Dimensions(mm)
    162×110×140
  • Specifications
    Front Lab, *Block not included with the main unit.
  • Temperature Control System
    PID Control Method
  • Manufacturer Model Number
    MyBL-10C
  • Weight(g)
    1000
  • Temperature Distribution(°C)
    ±0.5
  • Temperature Control Range(°C)
    0–100
  • Power supply details
    AC100~240V 
  • Internal Capacity
    1 unit

Specifications of 2-951-01

  • Product Type
    Dry Cooling Bus
  • External Dimensions(mm)
    162×110×140
  • Specifications
    Front Lab, *Block not included with the main unit.
  • Temperature Control System
    PID Control Method
  • Manufacturer Model Number
    MyBL-10C
  • Weight(g)
    1000
  • Temperature Distribution(°C)
    ±0.5
  • Temperature Control Range(°C)
    0–100
  • Power supply details
    AC100~240V 
  • Internal Capacity
    1 unit
Part Number
2-951-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 33,360.00

฿ 26,688.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1