(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-9500-01 |
2-9500-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Power Supply | Details Type | Specifications | Size (mm) |
Apply | Manufacturer Model Number | Weight (g) |
Temperature Distribution (°C) |
Material | Temperature Control Range (°C) |
Temperature Control Accuracy (°C) |
Timer | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,010.00 ฿ 29,608.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Dry Cooling Bus | 100V | Main Body: For 1 Block | Main body for 1 block | 152×150×135 | - | EL-01 | Approximately 2100 | ±0.2 (At 37°C) | - | Room Temperature 5-150 | ±0.2 (At 37°C) | 1 min. - 99 h 59 min. | 1 unit | ||
฿ 44,982.00 ฿ 35,985.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Dry Cooling Bus | 100V | Main Body: For 2 Blocks | Main body for 2 blocks | 152×230×135 | - | EL-02 | Approximately 2800 | ±0.2 (At 37°C) | - | Room Temperature 5-150 | ±0.2 (At 37°C) | 1 min. - 99 h 59 min. | 1 unit |
[Features]
· Can be used as a dry block bath, water bath and bead bath.
Part Number |
---|
2-9500-01 |
2-9500-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Product Type | Power Supply | Details Type | Specifications | Size (mm) |
Apply | Manufacturer Model Number | Weight (g) |
Temperature Distribution (°C) |
Material | Temperature Control Range (°C) |
Temperature Control Accuracy (°C) |
Timer | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,010.00 ฿ 29,608.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Dry Cooling Bus | 100V | Main Body: For 1 Block | Main body for 1 block | 152×150×135 | - | EL-01 | Approximately 2100 | ±0.2 (At 37°C) | - | Room Temperature 5-150 | ±0.2 (At 37°C) | 1 min. - 99 h 59 min. | 1 unit | ||
฿ 44,982.00 ฿ 35,985.60 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | Dry Cooling Bus | 100V | Main Body: For 2 Blocks | Main body for 2 blocks | 152×230×135 | - | EL-02 | Approximately 2800 | ±0.2 (At 37°C) | - | Room Temperature 5-150 | ±0.2 (At 37°C) | 1 min. - 99 h 59 min. | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?