(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DryBus Temperature Adjustment Range (°C) 0–100

DryBus Temperature Adjustment Range (°C) 0–100

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 18,003.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-880-01 SALE
2-880-14 SALE
2-880-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Power Supply Specifications Size
(mm)
Manufacturer Model Number Weight
(g)
Temperature Distribution
(°C)
Power cord length
(m)
Accessory Material Temperature Control Range
(°C)
Internal Capacity

฿ 39,712.00

฿ 31,769.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Dry Cooling Bus 100V * Block unit is not included in the base unit. 150 x 170 x 145 (size when base unit and block unit are set) CHB-BA 2000 ±0.5 Approx. 3 CD Software, USB Cable - 0–100 1 Set (Main Unit, CD Software, USB Cable)

฿ 32,037.00

฿ 25,629.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Block - Block Unit: 0.2 ml x 96 Holes - CHB-D - - - - Aluminum - 1 unit

฿ 18,003.00

฿ 14,402.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Block - Hot lid heating section - HLD - - - - Aluminum - 1 pc.

Product Description

[Features]
· Program incubator with a hot lid.
· It has a space-saving, compact design.
· Because the hot lid function can be optionally dismantled, use as an ordinary dry bath is also a possibility.
· The USB connection can be used for program setting (max. 8 steps, 99 cycles) and real time temperature monitoring (when using dedicated CD software).
· Each block can be easily replaced as a unit.
· HLD is a replacement part for hot lid heater.

Part Number
2-880-01 SALE
2-880-14 SALE
2-880-16 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Power Supply Specifications Size
(mm)
Manufacturer Model Number Weight
(g)
Temperature Distribution
(°C)
Power cord length
(m)
Accessory Material Temperature Control Range
(°C)
Internal Capacity

฿ 39,712.00

฿ 31,769.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Dry Cooling Bus 100V * Block unit is not included in the base unit. 150 x 170 x 145 (size when base unit and block unit are set) CHB-BA 2000 ±0.5 Approx. 3 CD Software, USB Cable - 0–100 1 Set (Main Unit, CD Software, USB Cable)

฿ 32,037.00

฿ 25,629.60

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Block - Block Unit: 0.2 ml x 96 Holes - CHB-D - - - - Aluminum - 1 unit

฿ 18,003.00

฿ 14,402.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Block - Hot lid heating section - HLD - - - - Aluminum - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1