(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Block Bath

Dry Block Bath

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 54,430.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4154-21 SALE
1-4154-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Apply Manufacturer Model Number Weight
(g)
Internal Capacity

฿ 54,430.00

฿ 43,544.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 200 Block: 1 pc EB-303A 2800 1 Set (Main Unit, Block Removal Knob)

฿ 66,800.00

฿ 50,100.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 400 Block: 2 pcs EB-603A 4000 1 Set (Main Unit, Block Removal Knob)

Basic Specifications

  • Product Type
    Dry Cooling Bus
  • Power Supply
    100V
  • Specifications
    Hole diameter x number of holes x depth: size / 160 × 265 × 148 mm, *aluminum blocks are not included.
  • Size(mm)
    Block Size: 108×108×80
  • Temperature Control System
    PID + DAC (Differential Approach Control) Autotuning
  • Product Name
    Main Body
  • Temperature Distribution Width(°C)
    ±0.6 (When set to 37°C)
  • Power cord length(m)
    2
  • Accessory
    Block Ejector Knob
  • Temperature Control Range(°C)
    Room Temperature 5.0-200.0
  • Temperature Control Accuracy(°C)
    ±0.1~±0.3
  • Safety Device
    Excessive Temperature Rise Prevention
  • Internal Capacity
    1 Set (Main Unit, Block Removal Knob)

Product Description

[Features]
· Since water/oil are not used as the heating medium, hygienic use over a long time is possible.
· A planar heater is used as a heat source and thus uniform heating with little variation in temperature distribution is possible.
· The DAC (differential approach control) auto-tuning method minimizes the amount of overshoot proximal to the control temperature.

Part Number
1-4154-21 SALE
1-4154-22 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Heater capacity
(W)
Apply Manufacturer Model Number Weight
(g)
Internal Capacity

฿ 54,430.00

฿ 43,544.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 200 Block: 1 pc EB-303A 2800 1 Set (Main Unit, Block Removal Knob)

฿ 66,800.00

฿ 50,100.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 400 Block: 2 pcs EB-603A 4000 1 Set (Main Unit, Block Removal Knob)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1