(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Block Bath Shaker (Front Lab)

Block Bath Shaker (Front Lab)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 71,485.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2933-01 SALE
1-2933-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name Manufacturer Model Number Weight
(g)
Temperature Control Range
(°C)
Internal Capacity

฿ 71,485.00

฿ 53,613.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Main body (hot type) MyBL-100S 7000 Room Temperature +5-100 1 unit

฿ 83,967.00

฿ 73,471.13

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Main body (hot/cool type) MyBL-100CS 8500 0–100 1 unit

Basic Specifications

  • Product Type
    Other
  • Power Supply
    100V
  • External Dimensions(mm)
    300×225×195
  • Specifications
    Front Lab, *Block not included with the main unit.
  • Temperature Control System
    PID Control
  • Temperature Distribution Accuracy(°C)
    ±0.5 or less (at 100°C)
  • Timer
    Timer Range: 1 Minute-99 Hours 59 Minutes
  • Internal Capacity
    1 unit

Product Description

[Features]
· A multi-type provided with a shaking function. A lineup of heating types and cooling function built-in types are available.
· It is also easy to check the temperature/speed, as well as the elapsed time, using an easy-to-set LCD display.
· As temperature rises, falls and stabilizes quickly, efficient experimental operation is possible.
· Various types of tubes and blocks that can be used as sand baths are available.
· 5 different sets of temperature and operation time settings are possible, enabling program operations (MyBL-100CS) in addition to individual operations.
· It can also be used for temperature control or shaking only.

Part Number
1-2933-01 SALE
1-2933-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name Manufacturer Model Number Weight
(g)
Temperature Control Range
(°C)
Internal Capacity

฿ 71,485.00

฿ 53,613.75

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Main body (hot type) MyBL-100S 7000 Room Temperature +5-100 1 unit

฿ 83,967.00

฿ 73,471.13

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Main body (hot/cool type) MyBL-100CS 8500 0–100 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1