(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Block Bath (Front Lab)

Mini Block Bath (Front Lab)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,658.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-2812-01 SALE
1-2812-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Power Supply External Dimensions
(mm)
Specifications Power Consumption
(W)
Applicable Tube Temperature Control System Manufacturer Model Number Weight
(g)
Temperature Distribution Accuracy
(°C)
Temperature Control Range
(°C)
Timer Internal Capacity

฿ 16,943.00

฿ 13,554.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Dry Cooling Bus 100V 120×152×112 * A block is not provided with the main unit. 35 - PID Control MyBL-10 850 ±0.5 or less (at 100°C) Room Temperature 5-100 Timer Range: 0-999 Seconds/0-999 Minutes 1 unit

฿ 4,658.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Block - - Front Lab - Block for PCR tube (0.2 ml x 40 pcs) - A-10 Block - - - - 1 pc.

Product Description

[Features]
· Ultra-compact. A palm sized type recommended for use with small samples or personal use.
· It is easy to check the current temperature and so on, using an easy-to-set LCD display.
· The lineup includes blocks for a wide range of uses, usable for various sample reactivity experiments, adjustments, etc.
· A small size which fits in the palm of your hand.

Part Number
1-2812-01 SALE
1-2812-11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Power Supply External Dimensions
(mm)
Specifications Power Consumption
(W)
Applicable Tube Temperature Control System Manufacturer Model Number Weight
(g)
Temperature Distribution Accuracy
(°C)
Temperature Control Range
(°C)
Timer Internal Capacity

฿ 16,943.00

฿ 13,554.40

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Dry Cooling Bus 100V 120×152×112 * A block is not provided with the main unit. 35 - PID Control MyBL-10 850 ±0.5 or less (at 100°C) Room Temperature 5-100 Timer Range: 0-999 Seconds/0-999 Minutes 1 unit

฿ 4,658.00

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) Block - - Front Lab - Block for PCR tube (0.2 ml x 40 pcs) - A-10 Block - - - - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1