(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Separate Hotplate (Chemical Resistant Top Plate)

Separate Hotplate (Chemical Resistant Top Plate)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 3-1479-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    900
  • Power Supply
    100V
  • Size(mm)
    Controller: 110 x 150 (169) x 102, Parentheses Show Dimensions Including Protruding Parts
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    SHPR-4030
  • Weight(g)
    Main unit: 5,700, control: 1900
  • Maximum Temperature(°C)
    200
  • Power cord length(m)
    2.5
  • Material
    Top Panel: Aluminum + Ceramic Coating/Plate Portion: Stainless Steel (SUS304, SUS430)
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection/ Thermal Fuse
  • Temperature Display Accuracy
    ±2℃
  • Internal Capacity
    1 unit
Part Number
3-1479-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,305.00

฿ 40,244.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hot Plate
  • Heater capacity(W)
    900
  • Power Supply
    100V
  • Size(mm)
    Controller: 110 x 150 (169) x 102, Parentheses Show Dimensions Including Protruding Parts
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    SHPR-4030
  • Weight(g)
    Main unit: 5,700, control: 1900
  • Maximum Temperature(°C)
    200
  • Power cord length(m)
    2.5
  • Material
    Top Panel: Aluminum + Ceramic Coating/Plate Portion: Stainless Steel (SUS304, SUS430)
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection/ Thermal Fuse
  • Temperature Display Accuracy
    ±2℃
  • Internal Capacity
    1 unit

Product Description

Chemical-resistant hotplate with separation between the plate part and the controller part.
[Features]
· A chemical-resistant top plate with a ceramic coating.
· The plate part and controller part can be separated by up to approx. 2 m.
· The plate part does not have a brim, and it can be used in a variety of applications.
· The plate legs can be folded up, making it convenient to store at a thickness of 39 mm.
· Compact, making for easy installation and movement.
· Has a temperature control timer (equipped with a device stop function) from 0 minutes to 99 hours and 59 minutes.
[Applications]
· The hotplate unit is ideal for use in a draft, etc.

Specifications of 3-1479-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    900
  • Power Supply
    100V
  • Size(mm)
    Controller: 110 x 150 (169) x 102, Parentheses Show Dimensions Including Protruding Parts
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    SHPR-4030
  • Weight(g)
    Main unit: 5,700, control: 1900
  • Maximum Temperature(°C)
    200
  • Power cord length(m)
    2.5
  • Material
    Top Panel: Aluminum + Ceramic Coating/Plate Portion: Stainless Steel (SUS304, SUS430)
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection/ Thermal Fuse
  • Temperature Display Accuracy
    ±2℃
  • Internal Capacity
    1 unit
Part Number
3-1479-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 50,305.00

฿ 40,244.00

HEATING EQUIPMENT 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Chemical-Resistant Hot Plate With Separation Between Plate And Controller

SHPR-4030

SHPR-4030

Heater capacity: sheathed heater 900 W
Temperature regulator: PID control
Temperature display precision: ±2°C
Hot plate surface temperature: room temperature + 5 to 200°C
Temperature adjustment timer: 0 to 99 hours 59 minutes (with device stop function)
Top plate material: aluminum with ceramic coating
Plate: size / 402.5 × 302.5 × 120 mm, material / stainless steel (SUS304/SUS430)
Controller: size / 110 × 150 (169) × 102 mm (dimensions in parentheses include protruding portions), material / stainless steel (SUS430)
Safety devices: overcurrent protection, temperature fuse
Power supply: 100 V AC 50/60 Hz
Power cord: 2.5 m grounded 3P plug (with 2P conversion adapter)
Weight: main body / 5.7 kg, controller / 1.9 kg
Load-bearing capacity: 10 kg

Because the plate is separate from the controller, it can be used by itself in a draft, etc. Can be separated by approx. 2 m.

Because the plate is separate from the controller, it can be used by itself in a draft, etc. Can be separated by approx. 2 m.

The plate legs can be folded up, allowing it to be compacted down to a thickness of 39 mm. Convenient for storage, easy to place and move.

The plate legs can be folded up, allowing it to be compacted down to a thickness of 39 mm. Convenient for storage, easy to place and move.

Size table

Part No.Model NumberMax. Operating Temperature (℃)Plate Size (mm)Note / JAN Code
3-1479-01SHPR-4030200400 × 3004571110730874

Specifications

Model No.HPRW-4030
Main Body MaterialsMain Body / Stainless Steel (SUS304), Controller / Stainless Steel (SUS430)
Top Plate MaterialAluminum With Ceramic Coating
Size * 1Main Body / 440 × 340 (380) × 120.5 mm,
Controller / 110 × 150 (171) × 102 mm
Heater CapacitySheathed Heater 1,400 W
Temperature RegulatorPID Control
Temperature Control Timer0 to 99 Hours 59 Minutes (With Device Stop Function)
Safety MeasuresOvercurrent Protection
Power supply100 V AC 50/60 Hz
Power Cord2.5 m, 3P Plugs With Grounding
Weight11.8 kg (Including Controller)
Load-Bearing Capacity10 kg

*1 Dimensions inside ( ) include protrusions