(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drip-proof hot plate (chemical resistant top plate)

Drip-proof hot plate (chemical resistant top plate)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-661-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×340×120.5
  • Size(mm)
    Controller: 110 x 150 (171) x 102, Parentheses Include Protruding Parts
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    HPRW-4030
  • Weight(g)
    11800 (Including Control Section)
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5
  • Material
    Main Body: Stainless Steel (SUS304), Control Unit: Stainless Steel (SUS430), Top Plate Material: Aluminum + Ceramic Coating
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection
  • Internal Capacity
    1 unit
Part Number
2-661-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 108,021.00

฿ 94,518.38

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hot Plate
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×340×120.5
  • Size(mm)
    Controller: 110 x 150 (171) x 102, Parentheses Include Protruding Parts
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    HPRW-4030
  • Weight(g)
    11800 (Including Control Section)
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5
  • Material
    Main Body: Stainless Steel (SUS304), Control Unit: Stainless Steel (SUS430), Top Plate Material: Aluminum + Ceramic Coating
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection
  • Internal Capacity
    1 unit

Specifications of 2-661-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×340×120.5
  • Size(mm)
    Controller: 110 x 150 (171) x 102, Parentheses Include Protruding Parts
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    HPRW-4030
  • Weight(g)
    11800 (Including Control Section)
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5
  • Material
    Main Body: Stainless Steel (SUS304), Control Unit: Stainless Steel (SUS430), Top Plate Material: Aluminum + Ceramic Coating
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection
  • Internal Capacity
    1 unit
Part Number
2-661-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 108,021.00

฿ 94,518.38

HEATING EQUIPMENT 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1