(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hotplate (Chemical Resistant Plate)

Hotplate (Chemical Resistant Plate)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-644-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×347×123
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    HPR-4030
  • Weight(g)
    11000
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5
  • Material
    Main Body: Stainless Steel (SUS304, Only Bottom Plate SUS430), Top Plate: Aluminum + Ceramic Coating
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection/ Excessive Temperature Rise Prevention
  • Internal Capacity
    1 unit
Part Number
2-644-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 75,625.00

฿ 56,718.75

HEATING EQUIPMENT 1 Piece(s) 20 Day(s) 1 unit

Basic Specifications

  • Product Type
    Hot Plate
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×347×123
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    HPR-4030
  • Weight(g)
    11000
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5
  • Material
    Main Body: Stainless Steel (SUS304, Only Bottom Plate SUS430), Top Plate: Aluminum + Ceramic Coating
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection/ Excessive Temperature Rise Prevention
  • Internal Capacity
    1 unit

Product Description

Chemical-resistant hotplate with a ceramic coated metal top plate.
[Features]
· The top plate has chemical-resistant specifications, as it has a ceramic coating.
· Utilizes a manual return type bimetal for overheating prevention.
· Performs heating up to a desired temperature setting.
· Maximum temperature is 300°C.
· The PID control system allows for stable temperature control.
· 3 types of timer operation are possible from 1 minute to 99 hours and 59 minutes, at 1 minute increments.
[Applications]
· Research and development, etc.

Specifications of 2-644-01

  • Product Type
    Hot Plate
  • Heater capacity(W)
    1400
  • Power Supply
    100V
  • External Dimensions(mm)
    440×347×123
  • Plate Size(mm)
    400×300
  • Manufacturer Model Number
    HPR-4030
  • Weight(g)
    11000
  • Maximum Temperature(°C)
    300
  • Power cord length(m)
    2.5
  • Material
    Main Body: Stainless Steel (SUS304, Only Bottom Plate SUS430), Top Plate: Aluminum + Ceramic Coating
  • Load Resistance(kg)
    10
  • Temperature Controller Accuracy
    PID Control
  • Timer
    0-99 Hours 59 Minutes (with device stop function)
  • Safety Device
    Excess Current Protection/ Excessive Temperature Rise Prevention
  • Internal Capacity
    1 unit
Part Number
2-644-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 75,625.00

฿ 56,718.75

HEATING EQUIPMENT 1 Piece(s) 20 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Chemical-Resistant Hot Plate With Ceramic Coated Metal Top Plate Specifications

Utilizes a manual reset type bimetal for overheat prevention. Stable temperature control is possible with the PID control, allowing for heating up to a desired configured temperature. Has a timer with a device shutdown function for up to 99 hours, 59 minutes at 1‑minute increments, and allows for 3 types of timer operations.

Utilizes a manual reset type bimetal for overheat prevention.
Stable temperature control is possible with the PID control, allowing for heating up to a desired configured temperature.
Has a timer with a device shutdown function for up to 99 hours, 59 minutes at 1‑minute increments, and allows for 3 types of timer operations.

  • Main body material: stainless steel (SUS304, bottom plate only SUS430)
  • Top plate material: ceramic-coated aluminum
  • Outer dimensions (excluding protrusions): 440 × 347 × 123 mm
  • Plate size: 400 × 300 mm
  • Heater capacity: mica heater 1,400 W
  • Temperature regulator: PID control
  • Maximum temperature: 300°C
  • Temperature regulator timer: 0 to 99 hours and 59 minutes (with device shutdown function)
  • Safety devices: overcurrent protection / overheating prevention
  • Power supply: 100 VAC 50/60 Hz
  • Power cord: 2.5 m (3P plug with grounding)
  • Weight: 11 kg
  • Load-bearing capacity: 10 kg

Control Panel Functionality

Control Panel Functionality
  1. 1.Actual temperature display (PV): displays current hot plate temperature. Displays function settings when timer is set.
  2. 2.Set temperature display (SV): displays set temperature / timer set time. The timer set value indicates the set time. When the set time is displayed, “1.02” indicates 1 hour and 02 minutes.
  3. 3.Timer mode key: used in selecting a function when using the timer.
  4. 4.DOWN key: used to reduce the number displayed in the set value display.
  5. 5.UP key: used to increase the number displayed in the set value display.
  6. 6.Timer start key: used to start/stop timer operation.
  7. 7.Heater lamp: lights up when outputting to heater.
  8. 8.Timer lamp: flashes during timer counting, lights up when counting up.