Oil Bath (Square Tank)

Brand :
AS ONE

Caution

    Product Description

    OIL BATH (Square Bath Type)
    [Specifications]
    - Weight (g): 4500
    - Temperature Control System: Microcomputer PID Control
    - Main unit material: SUS430
    - Water tank material: SUS316
    - Internal Capacity: 1 unit
    - Internal Volume (L): 5
    - Part Number: OB-200K
    - Power Cord Length (m): 2.5
    - Temperature Sensor: K Thermocouple
    - Power Supply: Single-Phase 100 V
    - Temperature Display Accuracy (°C): ±2
    - Safety Device: Excessive Temperature Rise Prevention Device/Overcurrent Prevention Fuse/Drip Proof Switch
    - Timer (Set Range): 0-99 Hours 59 Minutes

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat