Oil Bath (Round Tank)

Brand :
AS ONE

Caution

    Product Description

    Oil Bath (Round Tank)
    [Specifications]
    - Temperature Range (°C): 5-200
    - Internal Dimensions (mm): φ180 x 180
    - Safety Device: Excessive Temperature Rise Prevention Device/Overcurrent Prevention Fuse/Drip Proof Switch
    - Temperature Sensor: K Thermocouple
    - Type: Other
    - Internal Volume (L): 4
    - External Dimensions (mm): 260 x 280 (*1) x 241 (*1 Dimensions including protrusion)
    - Temperature Control System: Microcomputer PID Control
    - Temperature Setting Accuracy: ±2°C
    - Timer (Set Range): 0-99 Hours 59 Minutes
    - Dimensions (mm): 260 x 266 x 241
    - Power Supply: Single-Phase 100 V
    - Weight (g): 4300
    - Power Cord Length (m): 2.5
    - Main unit material: SUS430
    - Water tank material: SUS316
    - Internal Capacity: 1 unit

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat