(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Temperature Controlled Bath With Stirrer

Temperature Controlled Bath With Stirrer

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5088-11

  • Product Type
    Thermostatic Water Bath
  • Dimensions(mm)
    208×305×95
  • Temperature Range(°C)
    5~80
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    (upper section 215 × 315/bottom section 200 × 300) × depth 85
  • Weight(g)
    3600
  • Number Of Rotations(rpm)
    Approx. 100-1,400
  • Part Number
    HTS-50NDS
  • Temperature Control Accuracy(°C)
    ±0.1(at37℃)
  • Temperature Control System
    Digital PID control
  • Power cord length(m)
    1.8
  • Material
    Stainless steel (SUS304)
  • Motor
    AC Induction Motor
  • Stirring Capacity
    Tank Interior/50-3,000 mL, Tank Exterior/50-10,000 mL
  • Internal Capacity
    1 unit
Part Number
1-5088-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 85,329.00

฿ 74,662.88

THERMOSTATIC WATER BATHS 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Dimensions(mm)
    208×305×95
  • Temperature Range(°C)
    5~80
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    (upper section 215 × 315/bottom section 200 × 300) × depth 85
  • Weight(g)
    3600
  • Number Of Rotations(rpm)
    Approx. 100-1,400
  • Part Number
    HTS-50NDS
  • Temperature Control Accuracy(°C)
    ±0.1(at37℃)
  • Temperature Control System
    Digital PID control
  • Power cord length(m)
    1.8
  • Material
    Stainless steel (SUS304)
  • Motor
    AC Induction Motor
  • Stirring Capacity
    Tank Interior/50-3,000 mL, Tank Exterior/50-10,000 mL
  • Internal Capacity
    1 unit

Specifications of 1-5088-11

  • Product Type
    Thermostatic Water Bath
  • Dimensions(mm)
    208×305×95
  • Temperature Range(°C)
    5~80
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    (upper section 215 × 315/bottom section 200 × 300) × depth 85
  • Weight(g)
    3600
  • Number Of Rotations(rpm)
    Approx. 100-1,400
  • Part Number
    HTS-50NDS
  • Temperature Control Accuracy(°C)
    ±0.1(at37℃)
  • Temperature Control System
    Digital PID control
  • Power cord length(m)
    1.8
  • Material
    Stainless steel (SUS304)
  • Motor
    AC Induction Motor
  • Stirring Capacity
    Tank Interior/50-3,000 mL, Tank Exterior/50-10,000 mL
  • Internal Capacity
    1 unit
Part Number
1-5088-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 85,329.00

฿ 74,662.88

THERMOSTATIC WATER BATHS 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1