(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:00 20/10/2024 to 5:00 21/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Thermoelectrically Cooled Micro Circulator

Thermoelectrically Cooled Micro Circulator

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-5138-11

  • Product Type
    Thermostatic Water Bath
  • Type
    Low Temperature
  • Dimensions(mm)
    160×315×300
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    130x170x80 (Approx. 1.5 l)
  • Weight(g)
    5500
  • Minimum Temperature Setting Unit(°C)
    0.1
  • Part Number
    PMC015A
  • Temperature Control System
    PID + DAC Autotuning Control, Digital Display
  • Temperature setting
    0–60°C
  • Power cord length(m)
    2
  • Safety Device
    Overcurrent Fuse / Overheating Prevention Sensor
  • Material
    Water tank / Stainless steel, Baseplate / Aluminum 52S (hard anodized)
  • Cooling method
    High-efficiency Peltier Element Thermo-module (4P)
  • Accessory
    Stainless steel frame
  • Internal Capacity
    1 Set (Main Unit, Stainless Steel Frame)
Part Number
1-5138-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 141,832.00

฿ 100,119.21

THERMOSTATIC WATER BATHS 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Stainless Steel Frame)

Basic Specifications

  • Product Type
    Thermostatic Water Bath
  • Type
    Low Temperature
  • Dimensions(mm)
    160×315×300
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    130x170x80 (Approx. 1.5 l)
  • Weight(g)
    5500
  • Minimum Temperature Setting Unit(°C)
    0.1
  • Part Number
    PMC015A
  • Temperature Control System
    PID + DAC Autotuning Control, Digital Display
  • Temperature setting
    0–60°C
  • Power cord length(m)
    2
  • Safety Device
    Overcurrent Fuse / Overheating Prevention Sensor
  • Material
    Water tank / Stainless steel, Baseplate / Aluminum 52S (hard anodized)
  • Cooling method
    High-efficiency Peltier Element Thermo-module (4P)
  • Accessory
    Stainless steel frame
  • Internal Capacity
    1 Set (Main Unit, Stainless Steel Frame)

Product Description

ELECTRONIC COOLING MICRO CIRCULATOR
[Specifications]
- Product Type: Thermostatic Water Bath
- Power Supply: Single-Phase 100 V
- Minimum Temperature Setting Unit (°C): 0.1
- Temperature Setting: 0-60°C
- Material:
- Water tank/Stainless steel
- Baseplate/Aluminum 52S (hard anodized)
- Internal Capacity: 1 Set (Main Unit, Stainless Steel Frame)
- Type: Low Temperature
- Internal Dimensions (mm): 130 x 170 x 80
- Power Cord Length (m): 2
- Cooling Method: High-efficiency Peltier Element Thermo-module (4P)
- Dimensions (mm): 160 x 315 x 300
- Weight (g): 5500
- Temperature Control System: PID+DAC Autotuning Control, Digital Display
- Safety Device: Overcurrent Fuse/Overheating Prevention Sensor
- Accessory: Stainless steel frame

Specifications of 1-5138-11

  • Product Type
    Thermostatic Water Bath
  • Type
    Low Temperature
  • Dimensions(mm)
    160×315×300
  • Power Supply
    Single-Phase 100 V
  • Internal dimensions(mm)
    130x170x80 (Approx. 1.5 l)
  • Weight(g)
    5500
  • Minimum Temperature Setting Unit(°C)
    0.1
  • Part Number
    PMC015A
  • Temperature Control System
    PID + DAC Autotuning Control, Digital Display
  • Temperature setting
    0–60°C
  • Power cord length(m)
    2
  • Safety Device
    Overcurrent Fuse / Overheating Prevention Sensor
  • Material
    Water tank / Stainless steel, Baseplate / Aluminum 52S (hard anodized)
  • Cooling method
    High-efficiency Peltier Element Thermo-module (4P)
  • Accessory
    Stainless steel frame
  • Internal Capacity
    1 Set (Main Unit, Stainless Steel Frame)
Part Number
1-5138-11 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 141,832.00

฿ 100,119.21

THERMOSTATIC WATER BATHS 1 Piece(s) 19 Day(s) 1 Set (Main Unit, Stainless Steel Frame)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1