(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Type Dryer (Container Rotating Type)

Small Type Dryer (Container Rotating Type)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 87,846.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-9516-01 SALE
2-9516-02 SALE
2-9516-11 SALE
2-9516-12 SALE
2-9516-13 SALE
2-9516-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Dimensions
(mm)
Temperature Range
(°C)
Power Supply Convection system Weight
(g)
Specifications Part Number Material Internal Capacity

฿ 1,390,903.00

฿ 1,145,408.62

DRY RECEPTADES 1 Piece(s) 19 Day(s) Dryer 540×580×660 20–200 Single-Phase 100 V Forced Convection Approximately 60000 Container size (mm): φ110×200 BHR‐1G Main Body: Outer Panel Stainless Steel (SUS430) 1 Set (Main Unit, 1 L Glass Container)

฿ 1,390,903.00

฿ 1,145,408.62

DRY RECEPTADES 1 Piece(s) 40 Day(s) Dryer 540×580×660 20–200 Single-Phase 100 V Forced Convection Approximately 60000 Container size (mm): φ110×200 BHR-1S Main Body: Outer Panel Stainless Steel (SUS430) 1 Set (Main Unit, 1 L Stainless Steel Container)

฿ 87,846.00

฿ 76,865.25

DRY RECEPTADES 1 Piece(s) 19 Day(s) Other - - - - - Container size (mm): φ95×150 0.5 L Glass Container - 1 pc.

฿ 87,846.00

฿ 76,865.25

DRY RECEPTADES 1 Piece(s) 19 Day(s) Other - - - - - Container size (mm): φ95×150 0.5 L Stainless Steel Container - 1 pc.

฿ 97,607.00

฿ 85,406.13

DRY RECEPTADES 1 Piece(s) 40 Day(s) Other - - - - - Container size (mm): φ110×200 1 L Glass Container - 1 pc.

฿ 97,607.00

฿ 85,406.13

DRY RECEPTADES 1 Piece(s) 19 Day(s) Other - - - - - Container size (mm): φ110×200 1 L Stainless Steel Container - 1 pc.

Product Description

[Features]
· Multi-dryer capable of heating, stirring, vacuuming, gas substitution and liquid addition.
· Uniform heating and drying is possible while stirring the object.
· Connect the vacuum pump (sold separately) to allow for everything from vacuum heating and drying to replacing inert gases such as nitrogen, as well as adding liquids.
· Container can be attached/removed, and is suited for processing small amounts of multiple products (0.4 L or less, 0.4 kg or less), via container replacement.
· Heating and drying can be performed while measuring the temperature of the object.

Part Number
2-9516-01 SALE
2-9516-02 SALE
2-9516-11 SALE
2-9516-12 SALE
2-9516-13 SALE
2-9516-14 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Type Dimensions
(mm)
Temperature Range
(°C)
Power Supply Convection system Weight
(g)
Specifications Part Number Material Internal Capacity

฿ 1,390,903.00

฿ 1,145,408.62

DRY RECEPTADES 1 Piece(s) 19 Day(s) Dryer 540×580×660 20–200 Single-Phase 100 V Forced Convection Approximately 60000 Container size (mm): φ110×200 BHR‐1G Main Body: Outer Panel Stainless Steel (SUS430) 1 Set (Main Unit, 1 L Glass Container)

฿ 1,390,903.00

฿ 1,145,408.62

DRY RECEPTADES 1 Piece(s) 40 Day(s) Dryer 540×580×660 20–200 Single-Phase 100 V Forced Convection Approximately 60000 Container size (mm): φ110×200 BHR-1S Main Body: Outer Panel Stainless Steel (SUS430) 1 Set (Main Unit, 1 L Stainless Steel Container)

฿ 87,846.00

฿ 76,865.25

DRY RECEPTADES 1 Piece(s) 19 Day(s) Other - - - - - Container size (mm): φ95×150 0.5 L Glass Container - 1 pc.

฿ 87,846.00

฿ 76,865.25

DRY RECEPTADES 1 Piece(s) 19 Day(s) Other - - - - - Container size (mm): φ95×150 0.5 L Stainless Steel Container - 1 pc.

฿ 97,607.00

฿ 85,406.13

DRY RECEPTADES 1 Piece(s) 40 Day(s) Other - - - - - Container size (mm): φ110×200 1 L Glass Container - 1 pc.

฿ 97,607.00

฿ 85,406.13

DRY RECEPTADES 1 Piece(s) 19 Day(s) Other - - - - - Container size (mm): φ110×200 1 L Stainless Steel Container - 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1