(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mesh Container (Safety Container)

Mesh Container (Safety Container)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-104-01

  • Outer Diameter Frontage(mm)
    535
  • Color
    Orange
  • Outer Diameter Depth(mm)
    370
  • Material (Main Body)
    Polypropylene
  • Product Type
    Mesh container
  • Capacity(L)
    46.6
  • Outer Diameter Height(mm)
    305
  • Effective inside dimensions(mm)
    477×320×288
  • Manufacturer Product Name
    Mesh container B
  • Model number
    B
  • Features
    Base Surface: includes 24 water drainage holes
  • Weight(kg)
    1.35
  • Amount Of Content
    1 pc.
Part Number
2-104-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,161.29

RESIN CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Basic Specifications

  • Outer Diameter Frontage(mm)
    535
  • Color
    Orange
  • Outer Diameter Depth(mm)
    370
  • Material (Main Body)
    Polypropylene
  • Product Type
    Mesh container
  • Capacity(L)
    46.6
  • Outer Diameter Height(mm)
    305
  • Effective inside dimensions(mm)
    477×320×288
  • Manufacturer Product Name
    Mesh container B
  • Model number
    B
  • Features
    Base Surface: includes 24 water drainage holes
  • Weight(kg)
    1.35
  • Amount Of Content
    1 pc.

Product Description

[Features]
A multi-purpose mesh container (safety container) made of polypropylene.
There are 24 drainage holes on the bottom.
[Applications]
It is suitable for use in vegetable gardens, transporting packages, tidying up, etc., storerooms.

Specifications of 2-104-01

  • Outer Diameter Frontage(mm)
    535
  • Color
    Orange
  • Outer Diameter Depth(mm)
    370
  • Material (Main Body)
    Polypropylene
  • Product Type
    Mesh container
  • Capacity(L)
    46.6
  • Outer Diameter Height(mm)
    305
  • Effective inside dimensions(mm)
    477×320×288
  • Manufacturer Product Name
    Mesh container B
  • Model number
    B
  • Features
    Base Surface: includes 24 water drainage holes
  • Weight(kg)
    1.35
  • Amount Of Content
    1 pc.
Part Number
2-104-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,161.29

RESIN CONTAINERS 1 Piece(s) 5 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1