Container Capacity 36 L / 54 L / 72 L

Brand :
AS ONE

Caution

    Product Description

    Box-type container that can be used in various situations, from industrial to food and medicine.
    [Features]
    · Multi purpose container.
    · Compact and stackable.
    [Applications]
    · For industrial use.
    · For transport of food and medicine.

    Container S-36-II Specifications

    Part number: 2-074-01

    Part number: 2-074-01

    • Capacity: 36 L
    • Outer dimensions: 486 × 336 × 273 mm
    • Effective inner dimensions: 439 × 289 × 258 mm
    • Model number: S-36-II
    Part number: 2-074-02

    Part number: 2-074-02

    • Capacity: 54 L
    • Outer dimensions: 552 × 400 × 309 mm
    • Effective inner dimensions: 502 × 350 × 284 mm
    • Model number: S-54-II
    Part number: 2-074-03

    Part number: 2-074-03

    • Capacity: 72 L
    • Outer dimensions: 611 × 421 × 348 mm
    • Effective inner dimensions: 558 × 368 × 326 mm
    • Model number: S-72
    Usage example (part number: 2-074-01 used)

    Usage example (part number: 2-074-01 used)

    Part NumberProduct NameModel NumberOuter DimensionsInternal dimensions
    2-074-01Container S-36-IIS-36-II486 × 336 × 273 mm439 × 289 × 258 mm
    2-074-02Container S-54-IIS-54-II552 × 400 × 309 mm502 × 350 × 284 mm
    2-074-03Container S-72S-72611 × 421 × 348 mm558 × 368 × 326 mm

    Common specifications

    Product classification: container
    Material: PP (polypropylene)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat