(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hanger Rack Container Capacity (L) 1–10.3

Hanger Rack Container Capacity (L) 1–10.3

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-101-01

  • Outer Diameter Depth (mm)
    201
  • Outer Diameter Frontage (mm)
    112
  • Outer Diameter Height (mm)
    75
  • Capacity (L)
    1
  • Color
    Blue
  • Product Type
    Nested container
  • Material (Main Body)
    Polypropylene
  • Effective inside dimensions(mm)
    87×162×67
  • Manufacturer Product Name
    Hanger Rack Container HL-1
  • Manufacturer Model Number
    HL-1
  • Amount Of Content
    1 pc.
Part Number
2-101-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 234.43

BOX TYPE CONTAINERS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Outer Diameter Depth (mm)
    201
  • Outer Diameter Frontage (mm)
    112
  • Outer Diameter Height (mm)
    75
  • Capacity (L)
    1
  • Color
    Blue
  • Product Type
    Nested container
  • Material (Main Body)
    Polypropylene
  • Effective inside dimensions(mm)
    87×162×67
  • Manufacturer Product Name
    Hanger Rack Container HL-1
  • Manufacturer Model Number
    HL-1
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A stackable container for storing small parts.
· The opening is notched so that contents can be easily taken out.

Specifications of 2-101-01

  • Outer Diameter Depth (mm)
    201
  • Outer Diameter Frontage (mm)
    112
  • Outer Diameter Height (mm)
    75
  • Capacity (L)
    1
  • Color
    Blue
  • Product Type
    Nested container
  • Material (Main Body)
    Polypropylene
  • Effective inside dimensions(mm)
    87×162×67
  • Manufacturer Product Name
    Hanger Rack Container HL-1
  • Manufacturer Model Number
    HL-1
  • Amount Of Content
    1 pc.
Part Number
2-101-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 234.43

BOX TYPE CONTAINERS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1