(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Resin Flat Dolly, Uniform Load (kg) Approx. 50

Resin Flat Dolly, Uniform Load (kg) Approx. 50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-9663-01

  • Product Type
    Dolly
  • Uniform Load(kg)
    Approximately 50
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Caster: 2 Fixed Wheels, 2 Swivel Wheels
  • Size(mm)
    497×365×110
  • Weight(g)
    2200
  • Manufacturer Product Name
    Resin Dolly AKP-50B
  • Part Number
    AKP-50B
  • Material
    PP (Polypropylene)
  • Capacity
    1 unit
Part Number
2-9663-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,286.32

WAGON/CHAIR 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Dolly
  • Uniform Load(kg)
    Approximately 50
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Caster: 2 Fixed Wheels, 2 Swivel Wheels
  • Size(mm)
    497×365×110
  • Weight(g)
    2200
  • Manufacturer Product Name
    Resin Dolly AKP-50B
  • Part Number
    AKP-50B
  • Material
    PP (Polypropylene)
  • Capacity
    1 unit

Specifications of 2-9663-01

  • Product Type
    Dolly
  • Uniform Load(kg)
    Approximately 50
  • Main Body Material
    Plastic
  • Main body: option
    Main Body
  • Details Type
    Caster: 2 Fixed Wheels, 2 Swivel Wheels
  • Size(mm)
    497×365×110
  • Weight(g)
    2200
  • Manufacturer Product Name
    Resin Dolly AKP-50B
  • Part Number
    AKP-50B
  • Material
    PP (Polypropylene)
  • Capacity
    1 unit
Part Number
2-9663-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,286.32

WAGON/CHAIR 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1