Poly-Tank Tray Cart TTC-290

Brand :
AS ONE

Caution

    Product Description

    Transportation cart with casters for convenient moving of heavy plastic containers.
    [Features]
    · Since the plastic container can be placed diagonally, contents can easily be siphoned out even when little remains.
    · Can be conveniently stored, as the tray has pump holder for stowing the pump.
    [Applications]
    · For transporting heavy plastic containers, etc.

    Plastic Container Tray Cart Specifications

    Plastic Container Tray Cart external appearance

    Plastic Container Tray Cart external appearance

    Material: PP (polypropylene).
    Supported plastic containers: 18 to 20 L (plastic containers W190 × D350 mm or smaller).
    Casters: With stopper (2 pcs.).
    Size: 290 × 520 × 195 mm.

    Plastic Container Tray Cart Features

    • Since the plastic container can be placed diagonally, contents can easily be siphoned out even when little remains.
    • Can be conveniently stored, as the tray has pump holder for stowing the pump.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Poly-Tank Tray Cart TTC-290 | AS ONE | MISUMI Thailand