(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-233-01 |
2-233-02 |
2-233-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Manufacturer Product Name | Manufacturer Model Number | Weight (kg) |
Size When Folded (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,070.00 ฿ 44,056.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | 50 | 200 | 350 | 570 | 600 | Handheld Lifter HLH-A50 | HLH-A50 | Approximately 11 | 386×800×300 | 1 unit | ||
฿ 66,613.00 ฿ 53,290.40 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | 60 | 220 | 400 | 720 | 720 | Handheld Lifter HLH-A60 | HLH-A60 | Approximately 14 | 400×960×320 | 1 unit | ||
฿ 78,520.00 ฿ 73,282.72 |
WAGON/CHAIR | 1 Piece(s) | 40 Day(s) | 80 | 230 | 500 | 800 | 780 | Handheld Lifter HLH-A80 | HLH-A80 | Approx. 20 | 500×1030×330 | 1 unit |
[Features]
· Made of aluminum, providing rust resistance and high durability.
Part Number |
---|
2-233-01 |
2-233-02 |
2-233-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Manufacturer Product Name | Manufacturer Model Number | Weight (kg) |
Size When Folded (mm) |
|
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 55,070.00 ฿ 44,056.00 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | 50 | 200 | 350 | 570 | 600 | Handheld Lifter HLH-A50 | HLH-A50 | Approximately 11 | 386×800×300 | 1 unit | ||
฿ 66,613.00 ฿ 53,290.40 |
WAGON/CHAIR | 1 Piece(s) | 19 Day(s) | 60 | 220 | 400 | 720 | 720 | Handheld Lifter HLH-A60 | HLH-A60 | Approximately 14 | 400×960×320 | 1 unit | ||
฿ 78,520.00 ฿ 73,282.72 |
WAGON/CHAIR | 1 Piece(s) | 40 Day(s) | 80 | 230 | 500 | 800 | 780 | Handheld Lifter HLH-A80 | HLH-A80 | Approx. 20 | 500×1030×330 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?