(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-230-01 |
2-230-03 |
2-230-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Manufacturer Product Name | Manufacturer Model Number | Weight (kg) |
Caster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,475.00 ฿ 21,180.00 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 100 | 80 | 400 | 720 | 635 | Handheld Lifter ATHL-100 | ATHL-100 | 35 | ø75 mm Rubber Type Fixed Front Wheels (without Stoppers), ø100 mm Rubber Type Swivel Rear Wheels (with Stoppers) | 1 unit | ||
฿ 44,480.00 ฿ 35,584.00 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 400 | 86 | 600 | 900 | 787 | Handheld Lifter ATHL-400 | ATHL-400 | 94 | ø75 mm Urethane Type Fixed Front Wheels (without Stoppers), ø150 mm Rubber Type Swivel Rear Wheels (with Stoppers) | 1 unit | ||
฿ 71,485.00 ฿ 57,188.00 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 600 | 90 | 600 | 900 | 765 | Handheld Lifter ATHL-600 | ATHL-600 | 110 | ø75 mm Urethane Type Fixed Front Wheels (without Stoppers), ø150 mm Urethane Type Swivel Rear Wheels (with Stoppers) | 1 unit |
A low profile type hand lifter.
[Features]
· Low profile type that can be inserted into narrow spaces.
[Applications]
· For transportation and lifting of pallet cages, etc.
Part Number |
---|
2-230-01 |
2-230-03 |
2-230-04 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Uniform Load (kg) | Table height Minimum (mm) | Table dimensions Width (mm) | Table dimensions Length (mm) | Table height Maximum (mm) | Manufacturer Product Name | Manufacturer Model Number | Weight (kg) |
Caster | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 26,475.00 ฿ 21,180.00 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 100 | 80 | 400 | 720 | 635 | Handheld Lifter ATHL-100 | ATHL-100 | 35 | ø75 mm Rubber Type Fixed Front Wheels (without Stoppers), ø100 mm Rubber Type Swivel Rear Wheels (with Stoppers) | 1 unit | ||
฿ 44,480.00 ฿ 35,584.00 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 19 Day(s) | 400 | 86 | 600 | 900 | 787 | Handheld Lifter ATHL-400 | ATHL-400 | 94 | ø75 mm Urethane Type Fixed Front Wheels (without Stoppers), ø150 mm Rubber Type Swivel Rear Wheels (with Stoppers) | 1 unit | ||
฿ 71,485.00 ฿ 57,188.00 |
STEEL PLATFORM TRUCKS | 1 Piece(s) | 40 Day(s) | 600 | 90 | 600 | 900 | 765 | Handheld Lifter ATHL-600 | ATHL-600 | 110 | ø75 mm Urethane Type Fixed Front Wheels (without Stoppers), ø150 mm Urethane Type Swivel Rear Wheels (with Stoppers) | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
Hand Lifter external appearance A
Hand Lifter external appearance B
Material: steel baked melamine coating
Lift method: stepping type hydraulic
Low profile type
ø75 (caster diameter 75 mm)
How can we improve?
How can we improve?