Lightweight Resin Trolley Cartio

Brand :
AS ONE

Caution

    Product Description

    Lightweight and robust professional tool trolley.
    [Features]
    · Runs quietly thanks to the use of noise-reducing casters.
    · Exposed rib structure achieves lighter weight.
    · Reverberating sounds from the floor are reduced, allowing for more quiet operation.
    · Uses elastomer resin wheels to reduce the amount of tire marks.
    · Can be stacked when the handle is folded.
    · The load-carrying platform has handle holes in 4 locations.
    [Applications]
    · Transportation industry, work in factories.

    Lightweight Resin Trolley Specifications

    Lightweight Resin Trolley Cartio: Related image

    Lightweight Resin Trolley external appearance

    • Material: main body / PP (polypropylene), handle / steel powder coating
    • Size: 490 × 780 × 900 mm
    • Casters: φ100 (diameter: 100 mm) elastomer type (swivel/fixed × 2 each)
    • Weight: 7.9 kg
    • Color: white
    • Load resistance: 200 kg
    • Stoppers: none
    • Cartio

    Lightweight Resin Trolley Specifications

    • The load-carrying platform has a ribbed structure, making the unit lightweight and suppressing reverberation from the floor.
    • Uses quiet casters.
    • Handy temporary fixing function is convenient for loading.
    • Since it can stand on its own when folded, it doesn't take up space when stored.
    • The load-carrying platform has handle holes in 4 locations.
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Lightweight Resin Trolley Cartio | AS ONE | MISUMI Thailand