Stainless Steel Wagon With Frame (Assembly Type)

Caution
Product Description
Assembly type wagon.
[Features]
· Outstanding chemical resistance, rust-proofing and durability.
· Since the lock screw is a square type, there is little shaking.
· Material: stainless steel 430.
· Load resistance 20 kg.
· The presence of a frame makes it difficult for items to fall.
· Casters have diagonal stoppers, allowing them to lock.
[Applications]
· Optimal for transporting or storing items, etc.
Stainless Steel Wagon With Frame Specifications

Stainless steel wagon with frame, regular external appearance (photograph is the 3-level type)
| Part Number | Product Name | Model Number | Size (Width × Depth × Height) |
|---|---|---|---|
| 3-1556-01 | Stainless steel wagon with frame, regular, 2 levels, 460 × 310 × 809 mm | Regular 2-level with frame | 460 × 310 × 809 mm (assembled) |
| 3-1556-02 | Stainless steel wagon with frame, regular, 3 levels, 460 × 310 × 809 mm | Regular 3-level with frame | 460 × 310 × 809 mm (assembled) |
| 3-1556-03 | Stainless steel wagon with frame, large, 2 levels, 610 × 410 × 809 mm | Large 2-level with frame | 610 × 410 × 809 mm (assembled) |
| 3-1556-04 | Stainless steel wagon with frame, large, 3 levels, 610 × 410 × 809 mm | Large 3-level with frame | 610 × 410 × 809 mm (assembled) |
Developer's Perspective
We've designed and manufactured an assembly type wagon to meet the needs of our customers.
Each and every day we work to further improve ourselves and our products.