1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Tepra

LABEL PRINTERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • SR750
  • SR3500P
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 15,778.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Equipped with an ATOK that features an auto-correct function.
· Equipped with an auto cutter with half-cut function.
· Printing log is equipped as standard.

 
Part Number
2-9646-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 15,778.00

฿ 12,622.40

LABEL PRINTERS 1 Piece(s) 19 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Label printer Size(mm) 204×220×85mm Mass(g) 1160
Accessory Tape cartridge (12 mm width), AC adapter, PC label software, stick for print transfer Manufacturer Product Name Tepra SR750 Manufacturer Model Number SR750
Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part 2-9646-01 in the Tepra series.