(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Molding Vacuum Desiccator RVD, 6.5 To 13 L

Molding Vacuum Desiccator RVD, 6.5 To 13 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of 2-931-03

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    6.5
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    5
  • Material
    Main Body / PC (Polycarbonate), Shelf Boards, Lock, and Silica Gel Dish / PP (Polypropylene), O-Ring / Silicone Rubber, Valve / Brass
  • Product Name
    Forming Vacuum Desiccator RVD-250 Gauge Included
  • Weight(kg)
    Approx. 2.5
  • Manufacturer Model Number
    RVD-250 with Gauge
  • Intermediate plate dimensions(mm)
    φ250
  • Accessory
    Lock, Shelf Board, Silica Gel Dish, Mounting Bushing x 5 (2 out of 5 have no holes)
  • Recommended vacuum pump
    (2-944-02) Dry Vacuum Pump GM-20D, (2-928-01) Oil Rotation Vacuum Pump AVRI-30, (2-924-01) Oil Rotation Vacuum Pump AVRD-60
  • Specification details
    Valve×2, Vacuum Gauge×1
  • Internal Diameter
    φ250mm
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Vacuum valve diameter
    O.D. φ8 mm
  • Footnotes
    * Magnetic shelf boards are not included. The shelf boards provided are made from PP (polypropylene).
  • Internal Capacity
    1 Set
Part Number
2-931-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 11,408.00

DESICCATOR 1 Piece(s) 16 Day(s) 1 Set

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    6.5
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    5
  • Material
    Main Body / PC (Polycarbonate), Shelf Boards, Lock, and Silica Gel Dish / PP (Polypropylene), O-Ring / Silicone Rubber, Valve / Brass
  • Product Name
    Forming Vacuum Desiccator RVD-250 Gauge Included
  • Weight(kg)
    Approx. 2.5
  • Manufacturer Model Number
    RVD-250 with Gauge
  • Intermediate plate dimensions(mm)
    φ250
  • Accessory
    Lock, Shelf Board, Silica Gel Dish, Mounting Bushing x 5 (2 out of 5 have no holes)
  • Recommended vacuum pump
    (2-944-02) Dry Vacuum Pump GM-20D, (2-928-01) Oil Rotation Vacuum Pump AVRI-30, (2-924-01) Oil Rotation Vacuum Pump AVRD-60
  • Specification details
    Valve×2, Vacuum Gauge×1
  • Internal Diameter
    φ250mm
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Vacuum valve diameter
    O.D. φ8 mm
  • Footnotes
    * Magnetic shelf boards are not included. The shelf boards provided are made from PP (polypropylene).
  • Internal Capacity
    1 Set

Product Description

New vacuum desiccator that focuses on “ease of use”
[Features]
· Has a lock, so in addition to high airtightness at normal pressure, it allows for easy evacuation.
· The position of the valve and vacuum gauge can be moved depending on the application and space.
· By mounting the valve and vacuum gauge to the side, units can be used while stacked on top of one another.
· 2 valves included, allowing for easy purging. Opening and closing does not take a great deal of effort.
· A silica gel dish is included, which can also be used as a desiccator at normal pressure.
· Can also maintain a high vacuum without grease through precision-machined mold technology.
· The magnetic shelf plate is corrosion resistant and non-adhesive, so a reaction crucible may be placed on it as is.

Specifications of 2-931-03

  • Product Type
    Desiccator
  • Type
    Vacuum
  • Capacity (L)
    6.5
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    5
  • Material
    Main Body / PC (Polycarbonate), Shelf Boards, Lock, and Silica Gel Dish / PP (Polypropylene), O-Ring / Silicone Rubber, Valve / Brass
  • Product Name
    Forming Vacuum Desiccator RVD-250 Gauge Included
  • Weight(kg)
    Approx. 2.5
  • Manufacturer Model Number
    RVD-250 with Gauge
  • Intermediate plate dimensions(mm)
    φ250
  • Accessory
    Lock, Shelf Board, Silica Gel Dish, Mounting Bushing x 5 (2 out of 5 have no holes)
  • Recommended vacuum pump
    (2-944-02) Dry Vacuum Pump GM-20D, (2-928-01) Oil Rotation Vacuum Pump AVRI-30, (2-924-01) Oil Rotation Vacuum Pump AVRD-60
  • Specification details
    Valve×2, Vacuum Gauge×1
  • Internal Diameter
    φ250mm
  • Allowable Degree of Vacuum
    Approx. 133 Pa
  • Vacuum valve diameter
    O.D. φ8 mm
  • Footnotes
    * Magnetic shelf boards are not included. The shelf boards provided are made from PP (polypropylene).
  • Internal Capacity
    1 Set
Part Number
2-931-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Internal Capacity

฿ 11,408.00

DESICCATOR 1 Piece(s) 16 Day(s) 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

New Style Vacuum Desiccator Maintaining "Ease Of Use"

This desiccator has a lock, so on top of being highly airtight at normal pressure, it is easy to use for drawing a vacuum as well. The positions of the valves and vacuum gauge can be switched around depending on the application and the space. By mounting the valves and vacuum gauge on the side, units can be used while stacked on top of one another.
Valves × 2 included. Purging is easy, and opening/closing does not require a great deal of effort. A silica gel dish is included, which can also be used as a desiccator at normal pressure. Can also maintain a high vacuum without grease through precision-machined mold technology. The magnetic shelf plate is corrosion resistant and non-adhesive, so a reaction crucible may be placed on it as is.

RVD-250

RVD-250

RVD-250 with gauge

RVD-250 with gauge

Valve / vacuum gauge mounting example

Valve / vacuum gauge mounting example

When stacked

When stacked

When lock is used

When lock is used

ø300 (diameter 300 mm)

ø300 (diameter 300 mm)

About The Specifications

Part No.Model NumberMiddle Plate Size (mm)Specifications
2-931-01RVD-250ø250Valve × 2
2-931-02RVD-300ø310Valve × 2
2-931-03RVD-250 With Gaugeø250Valves × 2, Vacuum Gauge × 1
2-931-04RVD-300 With Gaugeø310Valves × 2, Vacuum Gauge × 1
  • Materials: Main body / PC (polycarbonate), Shelf plate, lock, silica gel dish / PP (polypropylene), O-ring / silicone rubber, Valve/brass
  • Inner diameter: RVD-200/ø250 (inner diameter 250 mm), RVD-300/ø315 (inner diameter 315 mm)
  • Vacuum valve diameter: approx. ø10 (outer diameter 10 mm)
  • Allowable degree of vacuum: approx. 133 Pa
  • Main body capacity: RVD-250 / approx. 6.5 L, RVD-300 / approx. 13 L
  • Weight: RVD-250 / approx. 2.5 kg, RVD-300 / approx. 3.5 kg
  • Shelf plate load capacity: 5 kg
  • Accessories: lock, shelf plate, silica gel dish, mounting bushings × 5 (2 of which have no holes)
  • *Magnetic shelf plate not included. The included shelf plate is made of PP (polypropylene).