(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Desiccator (Qualim)

Desiccator (Qualim)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 8,660.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1567-01
3-1567-02
3-1567-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name Manufacturer Model Number Internal Capacity

฿ 8,660.00

DESICCATOR 1 Piece(s) 19 Day(s) Desiccator Pink Pink 1 Set (Main Unit, Shelf Plate: 2 pcs, Silica Gel Tray)

฿ 8,660.00

DESICCATOR 1 Piece(s) 19 Day(s) Desiccator Gray Gray 1 Set (Main Unit, Shelf Plate: 2 pcs, Silica Gel Tray)

฿ 8,660.00

DESICCATOR 1 Piece(s) 19 Day(s) Desiccator Light Blue Light blue 1 Set (Main Unit, Shelf Plate: 2 pcs, Silica Gel Tray)

Basic Specifications

  • Product Type
    Desiccator
  • Type
    Desiccant / Dehumidifying Type
  • External Dimensions(mm)
    347×349×420
  • Internal dimensions(mm)
    280×275×350
  • Caster
    NA
  • Shelf Board Load Capacity(kg)
    Approximately 2.0/sheet
  • Material
    ABS Resin
  • Weight(kg)
    2.7 (Including Shelf Board)
  • Shelf Board Size(mm)
    275×270
  • Accessory
    Shelf Board x 2 Pieces, Silica Gel Dish x 1
  • Total load capacity(kg)
    Approx. 8.0
  • Shelf Spacing(mm)
    73
  • Number of Shelf Tiers
    4 Tiers
  • Frontage Size(mm)
    270×375
  • Internal Capacity
    1 Set (Main Unit, Shelf Plate: 2 pcs, Silica Gel Tray)

Product Description

[Features]
· Colorful desiccator.
· The door lower panel is painted colorfully, useful for categorizing storing items.
· The shelf rest can be moved arbitrarily to allow a range of sizes to be accommodated easily, from small to large.

Part Number
3-1567-01
3-1567-02
3-1567-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Product Name Manufacturer Model Number Internal Capacity

฿ 8,660.00

DESICCATOR 1 Piece(s) 19 Day(s) Desiccator Pink Pink 1 Set (Main Unit, Shelf Plate: 2 pcs, Silica Gel Tray)

฿ 8,660.00

DESICCATOR 1 Piece(s) 19 Day(s) Desiccator Gray Gray 1 Set (Main Unit, Shelf Plate: 2 pcs, Silica Gel Tray)

฿ 8,660.00

DESICCATOR 1 Piece(s) 19 Day(s) Desiccator Light Blue Light blue 1 Set (Main Unit, Shelf Plate: 2 pcs, Silica Gel Tray)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1