(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-804-01 |
2-804-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (mm) |
Product Name | Weight (kg) |
Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 62,733.00 ฿ 50,186.40 |
STORAGE/ARRANGEMENT | 1 Piece(s) | 35 Day(s) | 574×517×945 | Isothermal Cabinet WD-BG2S | 23 | WD-BG2S | 1 Set (Main Unit, Shelf Plate: 2 pcs) | ||
฿ 88,645.00 ฿ 66,483.75 |
STORAGE/ARRANGEMENT | 1 Piece(s) | 35 Day(s) | 574×517×1765 | Isothermal Cabinet WD-SS | 34 | WD-SS | 1 Set (Main Unit, Shelf Plate: 4 pcs) |
[Features]
· The panel has a transparent hollow structure made of PC, which is convenient for checking inside the cabinet and has excellent heat retention.
· Heat retention temperature can be adjusted.
· Can be stored in low moisture by putting in a desiccant such as silica gel.
Part Number |
---|
2-804-01 |
2-804-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | External Dimensions (mm) |
Product Name | Weight (kg) |
Manufacturer Model Number | Internal Capacity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 62,733.00 ฿ 50,186.40 |
STORAGE/ARRANGEMENT | 1 Piece(s) | 35 Day(s) | 574×517×945 | Isothermal Cabinet WD-BG2S | 23 | WD-BG2S | 1 Set (Main Unit, Shelf Plate: 2 pcs) | ||
฿ 88,645.00 ฿ 66,483.75 |
STORAGE/ARRANGEMENT | 1 Piece(s) | 35 Day(s) | 574×517×1765 | Isothermal Cabinet WD-SS | 34 | WD-SS | 1 Set (Main Unit, Shelf Plate: 4 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?