(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Auto Dry Glove Box

Auto Dry Glove Box

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 167,288.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
2-663-01 SALE
2-663-02 SALE
2-663-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number

฿ 167,288.00

฿ 118,088.60

GLOVE BOX 1 Piece(s) 35 Day(s) 847×485×450 26 Auto Dry Glove Box AD600 AD600 1 Set

฿ 204,563.00

฿ 144,401.02

GLOVE BOX 1 Piece(s) 35 Day(s) 1047×535×500 36 Auto Dry Glove Box AD800 AD800 1 Set

฿ 291,940.00

฿ 206,080.45

GLOVE BOX 1 Piece(s) 40 Day(s) 1247×535×500 51 Auto Dry Glove Box AD1000 AD1000 1 Set

Basic Specifications

  • Product Type
    Glove compartment
  • Allowable Vacuum for Pass Box
    1 Torr (Approx. 133 Pa)
  • Power Supply
    AC100V 50/60Hz
  • Material
    Main Body: Transparent PMMA (Acrylic Resin), Valve, Vacuum Gauge Mounting Seat: PC (Polycarbonate) Resin
  • Accessory
    Digital Thermo-hygrometer (1-7584-21) x 1, Vacuum Gauge x 1, Gloves for Glove Box (Large) x 1
  • 1 Set

Product Description

[Features]
· Ideal for work requiring dehumidified environments.
· Dehumidifies inside the unit using a polymer electrolyte membrane.
· Since consumables such as silica gel are not used and power consumption is low, it costs almost nothing in maintenance.
· As it does not use a heater, fan or motor, it does not produce operating noise or vibration.
· The pass box allows vacuum decompression.

Part Number
2-663-01 SALE
2-663-02 SALE
2-663-03 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(kg)
Product Name Manufacturer Model Number

฿ 167,288.00

฿ 118,088.60

GLOVE BOX 1 Piece(s) 35 Day(s) 847×485×450 26 Auto Dry Glove Box AD600 AD600 1 Set

฿ 204,563.00

฿ 144,401.02

GLOVE BOX 1 Piece(s) 35 Day(s) 1047×535×500 36 Auto Dry Glove Box AD800 AD800 1 Set

฿ 291,940.00

฿ 206,080.45

GLOVE BOX 1 Piece(s) 40 Day(s) 1247×535×500 51 Auto Dry Glove Box AD1000 AD1000 1 Set

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1