(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

OPP Tape Thickness 0.042–0.065 mm

OPP Tape Thickness 0.042–0.065 mm

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1619-02

  • Product Type
    Adhesive Tape
  • Width(mm)
    48
  • Length(m)
    100
  • Thickness(mm)
    0.052
  • Adhesiveness
    2.7 N/cm (Reference)
  • Tensile Strength
    40 N/cm (Guideline)
  • Manufacturer Product Name
    OPP tape 48 mm X 100 m X 52 μ OPP#152 5 reels
  • Manufacturer Model Number
    OPP#152
  • Base Material
    Polypropylene film
  • Adhesive Agent Material
    Acrylic
  • Net Content
    1 Pack (5 pcs)
Part Number
3-1619-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Net Content

฿ 685.72

OPP(POLYPROPYLENE) TAPES 1 Pack(s)

5 Pieces Per Package

Quote 1 Pack (5 pcs)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Width(mm)
    48
  • Length(m)
    100
  • Thickness(mm)
    0.052
  • Adhesiveness
    2.7 N/cm (Reference)
  • Tensile Strength
    40 N/cm (Guideline)
  • Manufacturer Product Name
    OPP tape 48 mm X 100 m X 52 μ OPP#152 5 reels
  • Manufacturer Model Number
    OPP#152
  • Base Material
    Polypropylene film
  • Adhesive Agent Material
    Acrylic
  • Net Content
    1 Pack (5 pcs)

Product Description

This is a polypropylene OPP tape for strength and adhesiveness.
·Tape width (mm): 48
·Tape length (m): 100

Specifications of 3-1619-02

  • Product Type
    Adhesive Tape
  • Width(mm)
    48
  • Length(m)
    100
  • Thickness(mm)
    0.052
  • Adhesiveness
    2.7 N/cm (Reference)
  • Tensile Strength
    40 N/cm (Guideline)
  • Manufacturer Product Name
    OPP tape 48 mm X 100 m X 52 μ OPP#152 5 reels
  • Manufacturer Model Number
    OPP#152
  • Base Material
    Polypropylene film
  • Adhesive Agent Material
    Acrylic
  • Net Content
    1 Pack (5 pcs)
Part Number
3-1619-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Net Content

฿ 685.72

OPP(POLYPROPYLENE) TAPES 1 Pack(s)

5 Pieces Per Package

Quote 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1