(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Leather Gloves, Real Cowhide Gloves

Leather Gloves, Real Cowhide Gloves

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 492.74 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
3-1888-01 SALE
3-1888-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Manufacturer Product Name Capacity

฿ 492.74

฿ 273.96

LEATHER GLOVES 1 Piece(s) Same day M Orange cuffs Real Cowhide Gloves M 1 Pair

฿ 492.74

฿ 316.98

LEATHER GLOVES 1 Piece(s) Same day L Blue cuffs Real Cowhide Gloves L 1 Pair

Basic Specifications

  • Product Type
    Leather Glove
  • Application
    For work
  • Leather Glove Types
    Surface leather
  • Details Type
    Velcro cuffs
  • Overall Length(mm)
    230
  • Material
    Genuine Cattle Leather
  • Capacity
    1 Pair

Product Description

Real cow leather gloves for work.
[Features]
There are no seams between the palm and thumb, preventing threads from being broken.

Part Number
3-1888-01 SALE
3-1888-02 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Color Manufacturer Product Name Capacity

฿ 492.74

฿ 273.96

LEATHER GLOVES 1 Piece(s) Same day M Orange cuffs Real Cowhide Gloves M 1 Pair

฿ 492.74

฿ 316.98

LEATHER GLOVES 1 Piece(s) Same day L Blue cuffs Real Cowhide Gloves L 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1