(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aramid Heat Resistant Gloves

Aramid Heat Resistant Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1809-01

  • Product Type
    Aramid
  • Application
    Cut resistance
  • Size
    Configurable
  • Overall Length(mm)
    Approximately 260
  • Size Details(mm)
    Middle Finger Length: Approx. 75
  • Material
    Surface / Para-Aramid and Meta-Nomex, Lining / Blended fabric
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Manufacturer Product Name
    Aramid Heat Resistant Gloves
  • Capacity
    1 Pair
Part Number
3-1809-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,132.87

ANTI-HEAT GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Aramid
  • Application
    Cut resistance
  • Size
    Configurable
  • Overall Length(mm)
    Approximately 260
  • Size Details(mm)
    Middle Finger Length: Approx. 75
  • Material
    Surface / Para-Aramid and Meta-Nomex, Lining / Blended fabric
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Manufacturer Product Name
    Aramid Heat Resistant Gloves
  • Capacity
    1 Pair

Product Description

Aramid Heat Resistant Gloves
[Features]
It has both cut resistance and heat resistance.
[Materials]Outer material: para-aramid / meta Nomex, lining: blended fabric

Specifications of 3-1809-01

  • Product Type
    Aramid
  • Application
    Cut resistance
  • Size
    Configurable
  • Overall Length(mm)
    Approximately 260
  • Size Details(mm)
    Middle Finger Length: Approx. 75
  • Material
    Surface / Para-Aramid and Meta-Nomex, Lining / Blended fabric
  • Heat Resistant Temperature(°C)
    Approx. 200
  • Manufacturer Product Name
    Aramid Heat Resistant Gloves
  • Capacity
    1 Pair
Part Number
3-1809-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 1,132.87

ANTI-HEAT GLOVES 1 Piece(s) 5 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1