(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cut Resistant Aramid Gloves (Thick)

Cut Resistant Aramid Gloves (Thick)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1807-02

  • Product Type
    Aramid
  • Application
    Cut resistance
  • Gauge
    7
  • Size
    M
  • Overall Length(mm)
    Approximately 230
  • Size Details(mm)
    Middle Finger Length: Approx. 80
  • Specification details
    Cut resistance level 4 (specification EN388)
  • Material
    Aramid Fiber 100%
  • Manufacturer Product Name
    Cut-resistant aramid gloves, thick M
  • Capacity
    1 Pair
Part Number
3-1807-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 307.24

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Basic Specifications

  • Product Type
    Aramid
  • Application
    Cut resistance
  • Gauge
    7
  • Size
    M
  • Overall Length(mm)
    Approximately 230
  • Size Details(mm)
    Middle Finger Length: Approx. 80
  • Specification details
    Cut resistance level 4 (specification EN388)
  • Material
    Aramid Fiber 100%
  • Manufacturer Product Name
    Cut-resistant aramid gloves, thick M
  • Capacity
    1 Pair

Product Description

Cut Resistant Aramid Gloves (Thick)
[Features]
Cut resistant gloves made of high-strength aramid fiber.

Specifications of 3-1807-02

  • Product Type
    Aramid
  • Application
    Cut resistance
  • Gauge
    7
  • Size
    M
  • Overall Length(mm)
    Approximately 230
  • Size Details(mm)
    Middle Finger Length: Approx. 80
  • Specification details
    Cut resistance level 4 (specification EN388)
  • Material
    Aramid Fiber 100%
  • Manufacturer Product Name
    Cut-resistant aramid gloves, thick M
  • Capacity
    1 Pair
Part Number
3-1807-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 307.24

ANTI-HEAT GLOVES 1 Piece(s) Same day 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1