1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stabilized DC Power Supply, DP-1803 to -3005, Output Voltage 0–30 V

Stabilized DC Power Supply, DP-1803 to -3005, Output Voltage 0–30 V
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,803.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This product can be used to extract voltages of different magnitudes to examine electrical circuits in experiments and testing of electromechanical equipment, and the digital display makes it easy to read measured values.

 
Part Number
2-8612-01SALE
2-8612-02SALE
2-8612-03SALE
2-8612-04SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutput: Output current
(A)
Output: Output voltage Manufacturer Product Name Manufacturer Model Number Specifications

฿ 16,803.00

฿ 13,442.40

DC STABILIZED POWER SUPPLY 1 Piece(s) 19 Day(s) 0–30~18VDC Stabilizing Power Supply DP-1803DP‐1803Display resolution: Voltage... 0.1 V, Current... 0.01 A. Display accuracy: Voltage... ±(0.5% rdg + 2 dgt), Current... ±(0.5% rdg + 2 dgt). Cooling method: Natural cooling.

฿ 19,367.00

฿ 15,493.60

DC STABILIZED POWER SUPPLY 1 Piece(s) 19 Day(s) 0–50~18VDC Stabilizing Power Supply DP-1805DP‐1805Display resolution: Voltage... 0.1 V, Current... 0.01 A. Display accuracy: Voltage... ±(0.5% rdg + 2 dgt), Current... ±(0.5% rdg + 2 dgt). Cooling method: Natural cooling.

฿ 20,665.00

฿ 16,532.00

DC STABILIZED POWER SUPPLY 1 Piece(s) 19 Day(s) 0–30~30VDC Stabilizing Power Supply DP-3003DP‐3003Display resolution: Voltage... 0.1 V, Current... 0.01 A. Display accuracy: Voltage... ±(0.5% rdg + 2 dgt), Current... ±(0.5% rdg + 2 dgt). Cooling method: Natural cooling.

฿ 25,947.00

฿ 20,757.60

DC STABILIZED POWER SUPPLY 1 Piece(s) 40 Day(s) 0–50~30VDC Stabilizing Power Supply DP-3005DP‐3005Display resolution: Voltage... 0.1 V, Current... 0.01 A. Display accuracy: Voltage... ±(0.5% rdg + 2 dgt), Current... ±(0.5% rdg + 2 dgt). Cooling method: Forced cooling.

Loading...

  1. 1

Basic Information

Alternating Current Voltage(V) 100±10%(50/60Hz) Width(mm) 130 Depth(mm) 260
Height(mm) 150 Accessory Power supply cable, cord for output