(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

SMS Coverall (Antistatic)

SMS Coverall (Antistatic)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1781-03

  • Type
    Overall type
  • Product Type
    Hooded Type
  • Application
    Other
  • Size
    LL
  • Standard
    No Standard
  • Applicable Body Height(cm)
    Approx. 182-188
  • Details Type
    Antistatic Type
  • Chest circumference(cm)
    Approx. 108-116
  • Manufacturer Product Name
    SMS Work Overall Suit Antistatic LL
  • Material
    PP (Polypropylene) Spunbonded Nonwoven Fabric, PP (Polypropylene) Meltblown Nonwoven Fabric
  • Specifications
    Antistatic Processing, With Hood/Cuffs/Waist/With Cuff Rubber, With Zipper Cover
  • Amount Of Content
    1 pc.
Part Number
3-1781-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 293.36

WORK CLOTHES 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Type
    Overall type
  • Product Type
    Hooded Type
  • Application
    Other
  • Size
    LL
  • Standard
    No Standard
  • Applicable Body Height(cm)
    Approx. 182-188
  • Details Type
    Antistatic Type
  • Chest circumference(cm)
    Approx. 108-116
  • Manufacturer Product Name
    SMS Work Overall Suit Antistatic LL
  • Material
    PP (Polypropylene) Spunbonded Nonwoven Fabric, PP (Polypropylene) Meltblown Nonwoven Fabric
  • Specifications
    Antistatic Processing, With Hood/Cuffs/Waist/With Cuff Rubber, With Zipper Cover
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Areas put under stress during movement, such as the crotch, are reinforced.
· Elastic goes around the entire waist, preventing it from sliding or falling.
· The product features superior air permeation and flexibility.

Specifications of 3-1781-03

  • Type
    Overall type
  • Product Type
    Hooded Type
  • Application
    Other
  • Size
    LL
  • Standard
    No Standard
  • Applicable Body Height(cm)
    Approx. 182-188
  • Details Type
    Antistatic Type
  • Chest circumference(cm)
    Approx. 108-116
  • Manufacturer Product Name
    SMS Work Overall Suit Antistatic LL
  • Material
    PP (Polypropylene) Spunbonded Nonwoven Fabric, PP (Polypropylene) Meltblown Nonwoven Fabric
  • Specifications
    Antistatic Processing, With Hood/Cuffs/Waist/With Cuff Rubber, With Zipper Cover
  • Amount Of Content
    1 pc.
Part Number
3-1781-03
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 293.36

WORK CLOTHES 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1