(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PU Gloves

PU Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 3-1744-02

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Size
    L
  • Overall Length(mm)
    Approx. 225
  • Size Details(mm)
    Middle Finger Length: Approx. 85
  • Color
    Black
  • Specification details
    Non-Slip Processed
  • Material
    Polyester, Resin part: PU (Polyurethane)
  • Manufacturer Product Name
    PU Glove Black L
  • Around the palm(mm)
    Approximately 190
  • Capacity
    1 Pair
Part Number
3-1744-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 250.00

GLOVES FOR R AND D 1 Piece(s) 20 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Size
    L
  • Overall Length(mm)
    Approx. 225
  • Size Details(mm)
    Middle Finger Length: Approx. 85
  • Color
    Black
  • Specification details
    Non-Slip Processed
  • Material
    Polyester, Resin part: PU (Polyurethane)
  • Manufacturer Product Name
    PU Glove Black L
  • Around the palm(mm)
    Approximately 190
  • Capacity
    1 Pair

Product Description

[Features]
· The mesh fabric on the back of the hand is flexible, made of fast-drying material, and unlikely to cause stuffiness.

Specifications of 3-1744-02

  • Product Type
    Non-Slip
  • Specifications
    Unlined Back
  • Application
    For work
  • Size
    L
  • Overall Length(mm)
    Approx. 225
  • Size Details(mm)
    Middle Finger Length: Approx. 85
  • Color
    Black
  • Specification details
    Non-Slip Processed
  • Material
    Polyester, Resin part: PU (Polyurethane)
  • Manufacturer Product Name
    PU Glove Black L
  • Around the palm(mm)
    Approximately 190
  • Capacity
    1 Pair
Part Number
3-1744-02
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 250.00

GLOVES FOR R AND D 1 Piece(s) 20 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1