(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Heat- and Cut-Resistant Protection Gloves

ASPURE Heat- and Cut-Resistant Protection Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4825-01

  • Product Type
    Gloves
  • Material
    Other
  • Overall Length(mm)
    Approx. 280
  • Manufacturer Product Name
    ASPURE Heat- and Cut-Resistant Protection Gloves AP-17
  • Manufacturer Model Number
    AP-17
  • Material Details
    Main body: aramid fiber (heat resistance performance of 200°C and cut resistance), Surface: heat-resistant urethane (heat resistance performance of 260°C and solvent resistance), Sewing thread: aramid fiber, Inner layer (AP-17 only): polyester felt (heat conduction prevention) and polyester knit (dust generation prevention) *The heat resistance performance refers to the heat-resistant temperature of the fabric material.
  • Capacity
    1 Pair
Part Number
1-4825-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 9,017.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 1 Pair

Basic Specifications

  • Product Type
    Gloves
  • Material
    Other
  • Overall Length(mm)
    Approx. 280
  • Manufacturer Product Name
    ASPURE Heat- and Cut-Resistant Protection Gloves AP-17
  • Manufacturer Model Number
    AP-17
  • Material Details
    Main body: aramid fiber (heat resistance performance of 200°C and cut resistance), Surface: heat-resistant urethane (heat resistance performance of 260°C and solvent resistance), Sewing thread: aramid fiber, Inner layer (AP-17 only): polyester felt (heat conduction prevention) and polyester knit (dust generation prevention) *The heat resistance performance refers to the heat-resistant temperature of the fabric material.
  • Capacity
    1 Pair

Product Description

[Features]
· With added cut and temperature resistance protection.
· Uses heat resistant urethane (heat resistant temperature 260°C) on both sides, with aramid fibers.

Specifications of 1-4825-01

  • Product Type
    Gloves
  • Material
    Other
  • Overall Length(mm)
    Approx. 280
  • Manufacturer Product Name
    ASPURE Heat- and Cut-Resistant Protection Gloves AP-17
  • Manufacturer Model Number
    AP-17
  • Material Details
    Main body: aramid fiber (heat resistance performance of 200°C and cut resistance), Surface: heat-resistant urethane (heat resistance performance of 260°C and solvent resistance), Sewing thread: aramid fiber, Inner layer (AP-17 only): polyester felt (heat conduction prevention) and polyester knit (dust generation prevention) *The heat resistance performance refers to the heat-resistant temperature of the fabric material.
  • Capacity
    1 Pair
Part Number
1-4825-01
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 9,017.00

GLOVES FOR CLEAN ROOM 1 Piece(s) 16 Day(s) 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1