(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE Conductive Line Gloves

ASPURE Conductive Line Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 1,157.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
1-4794-01
1-4794-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Manufacturer Product Name Capacity

฿ 1,157.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL Yellow (wrist) ASPURE Conductive Line Gloves LL, 10 Pairs 1 Pack (10 pcs)

฿ 1,157.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L Gray (Wrist Part) ASPURE Conductive Line Gloves L, 10 Pairs 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Surface resistance value(Ω)
    10⁸/Outlet or less (Fiber section)
  • Material Details
    Gloves / 100% Nylon (Conductive Yarn)
  • Capacity
    1 Pack (10 pcs)

Product Description

[Specifications]
·AS ONE Corporation, cleanroom gloves, ASPURE conductive line gloves

Part Number
1-4794-01
1-4794-02
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Color Manufacturer Product Name Capacity

฿ 1,157.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) LL Yellow (wrist) ASPURE Conductive Line Gloves LL, 10 Pairs 1 Pack (10 pcs)

฿ 1,157.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

12 Day(s) L Gray (Wrist Part) ASPURE Conductive Line Gloves L, 10 Pairs 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1