(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ASPURE PU Coat Conductive Line Gloves

ASPURE PU Coat Conductive Line Gloves

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 1-4795-01

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    LL
  • Color
    Yellow (wrist)
  • Surface resistance value(Ω)
    10⁸/Outlet or less (Fiber section)
  • Manufacturer Product Name
    ASPURE Conductive Line Gloves (Fingertip Coat) LL, 10 Pairs
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)
  • Other specifications
    Type: Fingertip Cover
  • Capacity
    1 Pack (10 pcs)
Part Number
1-4795-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,772.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    LL
  • Color
    Yellow (wrist)
  • Surface resistance value(Ω)
    10⁸/Outlet or less (Fiber section)
  • Manufacturer Product Name
    ASPURE Conductive Line Gloves (Fingertip Coat) LL, 10 Pairs
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)
  • Other specifications
    Type: Fingertip Cover
  • Capacity
    1 Pack (10 pcs)

Product Description

[Specifications]
·Materials: gloves: 100% nylon (with conductive thread), coated resin part: PU (polyurethane)
·Surface resistance value (Ω): 10^8/□ or less (fiber part)

Specifications of 1-4795-01

  • Product Type
    Gloves
  • Material
    Nylon
  • Size
    LL
  • Color
    Yellow (wrist)
  • Surface resistance value(Ω)
    10⁸/Outlet or less (Fiber section)
  • Manufacturer Product Name
    ASPURE Conductive Line Gloves (Fingertip Coat) LL, 10 Pairs
  • Material Details
    Gloves / Nylon 100% (Conductive Yarn), Coated Resin Part / PU (Polyurethane)
  • Other specifications
    Type: Fingertip Cover
  • Capacity
    1 Pack (10 pcs)
Part Number
1-4795-01
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Capacity

฿ 1,772.00

GLOVES FOR CLEAN ROOM 1 Pack(s)

10 Pieces Per Package

19 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1